1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PMR-LB Model Rigid Wheel Plate Type (With Stopper)

CASTER

PMR-LB Model Rigid Wheel Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,876.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster recommended for towing with excellent life span, traveling performance and operability

Part Number
PMR-200WBLB(R)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Width
(mm)

฿ 1,876.83

CASTER 1 Piece(s) 10 Day(s) 140.01~220.00250RubberNo43

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Plate Length(mm) 151 Application Factory facilities
Load Category Heavy Load Stopper Yes Wheel Bearings Yes
Foil material Iron plating

Please check the type/dimensions/specifications of the part PMR-200WBLB(R) in the PMR-LB Model Rigid Wheel Plate Type (With Stopper) series.

Products with similar specification

Part Number
PMR-200UWBLB(R)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLoad Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Width
(mm)

฿ 2,727.86

1 Piece(s) 10 Day(s) 320.01~485.00400[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance-