1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Silent Caster Swivel Wheel Plate Type

Silent Caster Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,084.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster used for transport dollies in places where noise is a concern

Part Number
NRJ2F-150-G
SJF-100NR-G
WFJF-200-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Foil material

฿ 1,469.53

CASTER 1 Piece(s) 12 Day(s) -140.01~220.00180[Others] Polycarbonate-----115Nylon

฿ 1,084.45

CASTER 1 Piece(s) 12 Day(s) 13280.01~140.00100[Others] Polycarbonate68 (71)68 (71)9090-82Nylon

฿ 4,522.33

CASTER 1 Piece(s) 12 Day(s) -140.01~220.00200Rubber105 (115)105 (115)--43156Iron plating

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) No
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Wheel Bearings Yes