1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adjuster With Foot Series E-AF Model

Adjuster With Foot Series E-AF Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 453.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Caster with platform truck fixing function for light duty used for transporting lightweight machinery, etc.

Part Number
E-40BN-AF
E-50BN-AF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)

฿ 453.34

CASTER 1 Piece(s) 5 Day(s) 60~35.003040

฿ 488.77

CASTER 1 Piece(s) 5 Day(s) 6535.01~80.0040-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With Adjuster Stopper (Detail) No Wheel Material Reinforced Nylon
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Fitting Material Steel Mounting Hole Type Round hole
Mounting Hole Pitch, Long Length Direction L1(mm) 64 Mounting Hole Pitch, Short Length Direction W1(mm) 64 Plate Length(mm) 78
Plate Width(mm) 78 Wheel Width(mm) 21 Application Factory facilities
Load Category Light Load