1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Plate Aluminum (Part Number)

METAL MATERIAL

Flat Plate Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,447.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Lightweight, excellent in corrosion resistance and workability.
Aluminum flat plate that can be used for small cases, partitions, nameplates, crafts, etc. Roof, storm door, drying area, bathroom, laundry
For storage, ventilation, crafts, gardening
For doghouses, pet houses, and other residential repairs. When handling, please use gloves to prevent injury, paying special attention to the cut edge.

平板 アルミ:関連画像

Part Number
H300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,447.00

METAL MATERIAL 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Aluminum DIY Raw Material Types Board and Sheet
Material Aluminum (A1012)  Thickness(mm) 0.3 Width(mm) 455
Length(mm) 910 JAN code 4905926003004 Special notes Refining: H24

Please check the type/dimensions/specifications of the part H300 in the Flat Plate Aluminum series.