1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster Bolt (Stainless Steel)

Adjuster Bolt (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 205.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Product pictures are representative images.

Product Description

[Features]
· Standard adjuster bolt.
· Easy height adjustment after installation.

Part Number
SH-AJS50-M8
SH-AJS50-M10
SH-AJS100-M16
SH-AJS130-M16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth B
(mm)
Allowable Load
(kN)
Screw Length C
(mm)
Nominal of Thread M
(mm)

฿ 205.03

ADJUSTER 1 Piece(s) 10 Day(s) 372.94508

฿ 229.22

ADJUSTER 1 Piece(s) 10 Day(s) 372.945010

฿ 519.47

ADJUSTER 1 Piece(s) 10 Day(s) 754.910016

฿ 573.90

ADJUSTER 1 Piece(s) 10 Day(s) 754.913016

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Adjusting Bolt Shape Type Standard Height Adjusting Handle Not Provided
Thread Material Stainless Steel Thread Surface Treatment Tumble Polishing Body Material Stainless Steel
Main Body Surface Treatment Tumble Polishing Properties Standard Swivel Mechanism Not Provided