1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eye Nut

EYEBOLT

Eye Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 192.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • These product images are representative images. See product standards for details.

Product Description

Connection fitting for use in civil engineering, building construction, machinery, etc.
[Material] Steel (SS400)

Part Number
15-104
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 192.77

EYEBOLT 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 16 Pitch(mm) 2 Material Steel
Thread Type Metric Coarse Surface Treatment Not Provided Sales Unit Low Quantity (Available beginning with 1 pc.)
Tip Shape Flat End Application Standard Screw Type Full Thread
Working Load(kg) 400 JAN code 4529931151040 Material Details SS400