1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cotter Pin, Steel / Stainless Steel【21-125 Pieces Per Package】

Cotter Pin, Steel / Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 404.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Spring Roll Pin, Iron
[Features]
・ This is a pin that springs in the radial direction of the pin by rolling an elastic plate into a cylindrical shape. The groove is straight.
[Applications]
・ It is used for fitting, positioning, detent, etc., by inserting it into a hole that does not require much accuracy and using the spring action of the pin.

Part Number
7001800318
7001800330
7001800835
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Dia. Length

฿ 460.52

SCREW 1 Pack(s)

125 Pieces Per Package

Quote 318

฿ 460.52

SCREW 1 Pack(s)

75 Pieces Per Package

Quote 330

฿ 404.00

SCREW 1 Pack(s)

21 Pieces Per Package

17 Day(s) 835

Loading...

  1. 1

Basic Information

Shape Spring Pins Material Steel Sales Unit Box, Pkg.