(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Steel barbed nails with bright chromate plated surface. Nominal thread 5.
Part Number |
---|
17001201650 |
17001201665 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|---|
฿ 339.58 | CONNECTION HARDWARE | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | 50 | ||
฿ 339.58 | CONNECTION HARDWARE | 1 Pack(s) | 40 Pieces Per Package | 10 Day(s) | 65 |
Loading...
Type | Nails | Thread Nominal (M) | 6 | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | UniChrome Plating | Sales Unit | Box / Package |
How can we improve?
How can we improve?