(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ A medium-strength standard aluminum alloy (A5052) with excellent resistance to corrosion, moldability, and weldability.
■ Excellent for use in ships, rolling stock and building materials, etc.
Plate thickness 5 to 40 mm
Width 50 to 500 mm
Length 100 to 500 mm.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate Thickness (mm) | Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,600.27 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 500 | 150 | ||
฿ 1,600.27 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 400 | 200 | ||
฿ 1,852.95 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 450 | 200 | ||
฿ 1,978.38 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 500 | 200 | ||
฿ 1,600.27 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 300 | 250 | ||
฿ 1,725.70 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 350 | 250 | ||
฿ 1,978.38 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 400 | 250 | ||
฿ 2,231.06 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 450 | 250 | ||
฿ 2,355.89 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 500 | 250 | ||
฿ 1,852.95 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 300 | 300 | ||
฿ 2,103.82 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 350 | 300 | ||
฿ 2,355.89 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 400 | 300 | ||
฿ 2,608.57 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 450 | 300 | ||
฿ 2,906.74 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 500 | 300 | ||
฿ 2,355.89 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 350 | 350 | ||
฿ 2,608.57 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 400 | 350 | ||
฿ 3,032.17 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 450 | 350 | ||
฿ 3,284.85 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 500 | 350 | ||
฿ 3,032.17 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 400 | 400 | ||
฿ 3,410.29 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 450 | 400 | ||
฿ 3,789.00 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 500 | 400 | ||
฿ 3,789.00 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 450 | 450 | ||
฿ 4,167.11 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 500 | 450 | ||
฿ 4,545.83 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 5 | 500 | 500 | ||
฿ 1,600.27 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 450 | 150 | ||
฿ 1,852.95 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 500 | 150 | ||
฿ 1,725.70 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 350 | 200 | ||
฿ 1,978.38 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 400 | 200 | ||
฿ 2,103.82 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 450 | 200 | ||
฿ 2,355.89 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 500 | 200 | ||
฿ 1,600.27 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 250 | 250 | ||
฿ 1,852.95 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 300 | 250 | ||
฿ 2,103.82 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 350 | 250 | ||
฿ 2,355.89 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 400 | 250 | ||
฿ 2,608.57 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 450 | 250 | ||
฿ 2,861.24 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 500 | 250 | ||
฿ 2,103.82 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 300 | 300 | ||
฿ 2,483.13 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 350 | 300 | ||
฿ 2,734.00 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 400 | 300 | ||
฿ 2,986.68 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 450 | 300 | ||
฿ 3,410.29 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 500 | 300 | ||
฿ 2,734.00 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 350 | 350 | ||
฿ 3,113.92 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 400 | 350 | ||
฿ 3,536.93 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 450 | 350 | ||
฿ 3,914.43 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 500 | 350 | ||
฿ 3,662.36 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 400 | 400 | ||
฿ 4,041.07 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 450 | 400 | ||
฿ 4,419.79 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 500 | 400 | ||
฿ 4,419.79 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 450 | 450 | ||
฿ 4,923.94 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 500 | 450 | ||
฿ 5,428.69 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 6 | 500 | 500 | ||
฿ 1,600.27 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 500 | 100 | ||
฿ 1,725.70 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 350 | 150 | ||
฿ 1,978.38 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 400 | 150 | ||
฿ 2,103.82 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 450 | 150 | ||
฿ 2,355.89 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 500 | 150 | ||
฿ 1,569.94 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 250 | 200 | ||
฿ 1,978.38 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 300 | 200 | ||
฿ 2,231.06 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 350 | 200 | ||
฿ 2,483.13 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 400 | 200 | ||
฿ 2,734.00 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 450 | 200 | ||
฿ 2,986.68 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 500 | 200 | ||
฿ 1,978.38 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 250 | 250 | ||
฿ 2,355.89 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 300 | 250 | ||
฿ 2,608.57 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 350 | 250 | ||
฿ 2,986.68 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 400 | 250 | ||
฿ 3,364.79 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 450 | 250 | ||
฿ 3,743.50 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 500 | 250 | ||
฿ 2,734.00 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 300 | 300 | ||
฿ 3,113.92 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 350 | 300 | ||
฿ 3,616.86 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 400 | 300 | ||
฿ 3,995.58 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 450 | 300 | ||
฿ 4,419.79 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 500 | 300 | ||
฿ 3,616.86 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 350 | 350 | ||
฿ 4,121.62 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 400 | 350 | ||
฿ 4,671.26 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 450 | 350 | ||
฿ 5,051.18 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 500 | 350 | ||
฿ 4,671.26 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 400 | 400 | ||
฿ 5,301.45 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 450 | 400 | ||
฿ 5,806.80 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 500 | 400 | ||
฿ 5,806.80 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 450 | 450 | ||
฿ 6,437.59 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 500 | 450 | ||
฿ 7,193.81 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 8 | 500 | 500 | ||
฿ 1,600.27 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 10 | 400 | 100 | ||
฿ 1,852.95 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 10 | 450 | 100 | ||
฿ 1,978.38 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 10 | 500 | 100 | ||
฿ 1,569.94 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 10 | 250 | 150 | ||
฿ 1,822.62 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 10 | 300 | 150 | ||
฿ 2,103.82 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 10 | 350 | 150 | ||
฿ 2,355.89 | METAL MATERIAL | 1 Piece(s) | 12 Day(s) | 10 | 400 | 150 |
Loading...
Material | Aluminum |
---|
How can we improve?
How can we improve?