(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Transparent acrylic sheet.
Sheet thickness: 2, 3, 5 mm.
Width: 100 to 900 mm (in 100 mm increments).
Length: 100 to 1,800 mm (in 100 mm increments).
Material | Acrylic | Grade | Standard | Color | Transparent |
---|---|---|---|---|---|
Hole Machining | No Drilling Alteration |
How can we improve?
How can we improve?