1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AAC Anchor Female Thread AX Series【100-500 Pieces Per Package】

AAC Anchor Female Thread AX Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 436.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[36-320]Size: W1/4
[36-321]Size: W5/16
[36-322]Size: W3/8
[36-323]Size: W1/2
[36-324]Size: W5/8
[36-325]Size: W3/4
[36-326]Size: W3/16
[36-601]Size: M6
[36-602]Size: M8
[36-603]Size: M10
[36-604]Size: M12
[36-605]Size: M16
[36-606]Size: M20
[36-607]Size: M14
[36-608]Size: M3
[36-609]Size: M4
[36-610]Size: M5

Part Number
36-602
36-606
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M)

฿ 436.78

SCREW 1 Pack(s)

500 Pieces Per Package

31 Day(s) M8

฿ 847.98

SCREW 1 Pack(s)

100 Pieces Per Package

31 Day(s) M20

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Bright Chrome Plating Type Spring Washer
Type (Application) Spring Washer Type Spring Washers Standard Surface Treatment (Detailed) Bright Chrome Plating