(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Material: steel.
・ Surface treatment: Bright chromate plating.
Part Number |
---|
36-612 |
36-613 |
36-614 |
36-615 |
36-618 |
36-620 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Dia. D (mm) | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|---|
฿ 766.67 | SCREW | 1 Pack(s) | 500 Pieces Per Package | 16 Day(s) | 18 | M8 | ||
฿ 838.03 | SCREW | 1 Pack(s) | 500 Pieces Per Package | 31 Day(s) | 22 | M10 | ||
฿ 611.27 | SCREW | 1 Pack(s) | 200 Pieces Per Package | 31 Day(s) | 26 | M12 | ||
฿ 491.81 | SCREW | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 32 | M16 | ||
฿ 58.06 | SCREW | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 8 | M3 | ||
฿ 230.00 | SCREW | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | 12 | M5 |
Loading...
Material | Steel | Surface Treatment | Bright Chrome Plating | Type | Flat Washer |
---|---|---|---|---|---|
Type (Application) | Flat Washer | Surface Treatment (Detailed) | Bright Chrome Plating |
How can we improve?
How can we improve?