1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Nail Round Head (250 g) HP458 to 465【830-2,320 Pieces Per Package】

Brass Nail Round Head (250 g) HP458 to 465
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 450.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Wood-joint hardware made of stainless steel with excellent corrosion resistance.
[Features]
・ Flat head nail
[Applications]
・ It is used in wet areas.

Part Number
HP-251
HP-252
HP-255
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize JAN code

฿ 590.98

SCREW 1 Pack(s)

2,320 Pieces Per Package

Quote 18 × 104935646702512

฿ 555.91

SCREW 1 Pack(s)

1,850 Pieces Per Package

Quote 18 × 134935646702529

฿ 450.69

SCREW 1 Pack(s)

830 Pieces Per Package

Quote 17 × 224935646702550

Loading...

  1. 1

Basic Information

Type Junction Hardware for Woodworking Junction Hardware Types for Woodworking Nail