1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cremona Rope Length 30 to 300 m (Part Number)

SHEET/ROPE

Cremona Rope Length 30 to 300 m
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,122.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Product Description

・ Material: Natural material cotton
It is soft to the touch and easy to handle.
Environmentally friendly with poor water and weather resistance for
decoration and
handicraft applications

Cotton Rope: related images

Part Number
03864258
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,122.12

SHEET/ROPE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Natural Fiber DIY Raw Material Types Ropes
Material Cotton Color Fabric Length 20 m
Thickness(mm) 12 JAN code 4984834188454 Special notes Round reel pack / break load approx. 450 kg