1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Baseball Net

SHEET/ROPE

Baseball Net
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,464.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Manufacturer]
· Matsuura Industry
[Notes]
· Polyethylene multipurpose net
· Baseball mesh 37.5 mm, knotted type
· Can also be used as a net for keeping animals out
[Packing Size]
· Approx. 2.1‑m wide × ø250 mm

Part Number
03864463
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,464.73

SHEET/ROPE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Garden Garden Type Gardening for the net