1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Nylon Net 100‑mm Diamond Mesh (03865515)

SHEET/ROPE

Multipurpose Nylon Net 100‑mm Diamond Mesh (03865515)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The image used for the product picture is a representative image.

Product Description

[Features/Applications]
· The surrounding border has a rope, making it easy to cover, easy to stretch.
· With 4 corners and mounting rope.
· Russell net *Please do not use for golf or batting practice
· Protective covering of garbage station, securing cargo on trucked, anti-bird and shop divisions
· Four-corner mounting rope 80 cm (using 9‑mm polyethylene rope)
[Netting material]
· Polypropylene
[Diameter]
· approx. ø3.2 mm (210D x 168)

Part Number
03865515
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,831.68

SHEET/ROPE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Garden Garden Type Gardening for the net