1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wing Nut【20 Pieces Per Package】

SCREW

Wing Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 508.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • These product images are representative images. See product standards for details.

Product Description

Wing Nut

Part Number
36-380
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 508.00

SCREW 1 Pack(s)

20 Pieces Per Package

20 Day(s)

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Not Provided Sales Unit Box, Pkg.
Nominal of Thread (inch) 1/4

Please check the type/dimensions/specifications of the part 36-380 in the Wing Nut series.