1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Machine Screw, Pan Head (Flat Tip / Fully-Threaded Type)【20 Pieces Per Package】

SCREW

Stainless Steel Machine Screw, Pan Head (Flat Tip / Fully-Threaded Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 380.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • These product images are representative images. See product standards for details.

Product Description

Stainless Steel, Machine Screw, Countersunk (Flat Tip / Fully-Threaded Type)

Part Number
62567
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 380.55

SCREW 1 Pack(s)

20 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Length L(mm) 20 Mounting Hole Shape Cross Recessed
Surface Treatment_02 Not Provided Detailed Shape Flat Head Material Stainless Steel
Basic Shape Standard (Round) Sales Unit Box, Pkg. Tip Shape Flat End
Screw Type Full Thread JAN code 4935646525678