1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Generator with Pressure Sensor VQ Series (VQE20C-80J-D24-NW)

PISCO

Vacuum Generator with Pressure Sensor VQ Series (VQE20C-80J-D24-NW)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
Combination type vacuum generator, optimal for controlling large flow rates.
Pressure sensor specification (30‑mm wide, dual-output, NPN open collector output pressure sensor)

Part Number
VQE20C-80J-D24-NW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia. Vacuum generation valve Exhaust method (EX) Vacuum characteristics

฿ 11,628.99

PISCO 1 Piece(s) 16 Day(s) 10-93 ~ -6623$150φ8φ10Low Supply Pressure and High Degree of Vacuum Type95$42$842.0mmNormally closed type / Normally open typeCentral exhaust type (ø12‑mm single-action fitting)2-stage nozzle type / Single‑nozzle, low‑pressure supply, high‑vacuum type

Loading...

  1. 1

Basic Information

Type Square type Additional Function Filter / Valve for Vacuum Generation / Valve for Vacuum Breaking Vacuum Port Connecting Port Shape One-Touch Couplings
Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item Operating Pressure Range(MPa) 0.3:0.7::
Operating Temp. Range(°C) 5:50:: Vacuum Switch Specifications 30‑mm wide, dual-output, NPN open collector output pressure sensor Valve Unit Voltage Specifications DC 24 V$AC 100 V

Please check the type/dimensions/specifications of the part VQE20C-80J-D24-NW in the Vacuum Generator with Pressure Sensor VQ Series series.

Products with similar specification

Part Number
VQD07C-88J-D24-NW
VQD07C-88S-A100-NW
VQD07C-88S-D24-NW
VQE20C-80S-D24-NW
VQE20C-88J-D24-NW
VQE20C-88S-D24-NW
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia. Vacuum generation valve Exhaust method (EX) Vacuum characteristics

฿ 11,658.54

1 Piece(s) 10 Day(s) 10-93 ~ -6623$150φ8φ8-95$42$240.7mmNormally open type / Normally closed typeCentral exhaust type (ø12‑mm single-action fitting)2-stage nozzle type / Single‑nozzle, low‑pressure supply, high‑vacuum type

฿ 11,628.99

1 Piece(s) 16 Day(s) 10-93 ~ -6623$150φ8φ8-95$42$240.7mmNormally open type / Normally closed typeAtmospheric release type2-stage nozzle type / Single‑nozzle, low‑pressure supply, high‑vacuum type

฿ 11,590.45

1 Piece(s) 10 Day(s) 10-93 ~ -6623$150φ8φ8-95$42$240.7mmNormally open type / Normally closed typeAtmospheric release type2-stage nozzle type / Single‑nozzle, low‑pressure supply, high‑vacuum type

฿ 11,628.99

1 Piece(s) 16 Day(s) 10-93 ~ -6623$150φ8φ10Low Supply Pressure and High Degree of Vacuum Type95$42$842.0mmNormally closed type / Normally open typeAtmospheric release type2-stage nozzle type / Single‑nozzle, low‑pressure supply, high‑vacuum type

฿ 11,673.70

1 Piece(s) 10 Day(s) 10-93 ~ -6623$150φ8φ8Low Supply Pressure and High Degree of Vacuum Type95$42$842.0mmNormally closed type / Normally open typeCentral exhaust type (ø12‑mm single-action fitting)2-stage nozzle type / Single‑nozzle, low‑pressure supply, high‑vacuum type

฿ 11,600.91

1 Piece(s) 10 Day(s) 10-93 ~ -6623$150φ8φ8Low Supply Pressure and High Degree of Vacuum Type95$42$842.0mmNormally closed type / Normally open typeAtmospheric release type2-stage nozzle type / Single‑nozzle, low‑pressure supply, high‑vacuum type