(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Vacuum controller, optimal for controlling large flow rates
Vacuum switch specification (31‑mm wide, dual‑output vacuum switch)
Part Number |
---|
VQPC-00-A100-NW |
VQPC-00-D24-NW |
VQPC-02-D24-NW |
VQPC-03-A100-NW |
VQPC-22-A100-NW |
VQPC-22-D24-NW |
VQPC-23-D24-NW |
VQPC-33-A100-NW |
VQPC-33-D24-NW |
VQPO-00-D24-NW |
VQPO-22-D24-NW |
VQPO-23-D24-NW |
VQPO-33-D24-NW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Voltage | Vacuum port | Vacuum supply port |
---|---|---|---|---|---|---|---|---|---|
฿ 11,011.52 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | 2-position Normally Closed | AC100V | ø10 (single-action fitting) | ø10 (single-action fitting) | ||
฿ 11,023.50 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | 2-position Normally Closed | DC24V | ø10 (single-action fitting) | ø10 (single-action fitting) | ||
฿ 11,011.52 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | 2-position Normally Closed | DC24V | ø10 (single-action fitting) | ø12 (single-action fitting) | ||
฿ 11,050.07 | PISCO | 1 Piece(s) | 16 Day(s) | 2-position Normally Closed | AC100V | ø10 (single-action fitting) | ø16 (single-action fitting) | ||
฿ 11,011.52 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | 2-position Normally Closed | AC100V | ø12 (single-action fitting) | ø12 (single-action fitting) | ||
฿ 11,011.52 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | 2-position Normally Closed | DC24V | ø12 (single-action fitting) | ø12 (single-action fitting) | ||
฿ 11,050.07 | PISCO | 1 Piece(s) | 16 Day(s) | 2-position Normally Closed | DC24V | ø12 (single-action fitting) | ø16 (single-action fitting) | ||
฿ 11,011.52 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | 2-position Normally Closed | AC100V | ø16 (single-action fitting) | ø16 (single-action fitting) | ||
฿ 11,011.52 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | 2-position Normally Closed | DC24V | ø16 (single-action fitting) | ø16 (single-action fitting) | ||
฿ 11,011.52 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | 2-position Normally Open | DC24V | ø10 (single-action fitting) | ø10 (single-action fitting) | ||
฿ 11,011.52 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | 2-position Normally Open | DC24V | ø12 (single-action fitting) | ø12 (single-action fitting) | ||
฿ 11,011.52 | VACUUM GENERATOR | 1 Piece(s) | 10 Day(s) | 2-position Normally Open | DC24V | ø12 (single-action fitting) | ø16 (single-action fitting) | ||
฿ 11,050.07 | PISCO | 1 Piece(s) | 16 Day(s) | 2-position Normally Open | DC24V | ø16 (single-action fitting) | ø16 (single-action fitting) |
Loading...
Type | Electromagnetic Vacuum Valve | Application | Single Item Operating | Mounting Orientation | Direct |
---|---|---|---|---|---|
Driving Type | Air Pilot | Pipe Port Type | One-Touch Pipe | Seal Type | Elastic Seal |
How can we improve?
How can we improve?