(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Procurement methods have been optimized to allow for a reduced price for the "Value Hex Socket Set Screw, Indented Tip (SCM / Stainless Steel / Titanium)."
These set screws are popular when looking to cut costs.
Tip Shape | Cup Point | Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw |
---|---|---|---|---|---|
Thread Type | Metric, Coarse | Surface Treatment_ | Black Oxide | Sales Unit | Box, Pkg. |
Application | Standard | Additional Shape | Standard |
Please check the type/dimensions/specifications of the part IKK3-4 in the Value Hex Socket Set Screw - Indented Tip, Black Oxide Finish, Sold by the Box series.
Part Number |
---|
IKK10-35 |
IKK10-40 |
IKK10-45 |
IKK4-10 |
IKK4-12 |
IKK4-15 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) (mm) | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|---|
฿ 838.71 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 35 | 10 | ||
฿ 903.23 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 40 | 10 | ||
฿ 1,032.26 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 45 | 10 | ||
฿ 1,548.39 | 1 Pack(s) | 2,000 Pieces Per Package | 6 Day(s) | 10 | 10 | 4 | ||
฿ 1,934.67 | 1 Pack(s) | 2,000 Pieces Per Package | 6 Day(s) | 10 | 12 | 4 | ||
฿ 2,369.29 | 1 Pack(s) | 2,000 Pieces Per Package | 6 Day(s) | 10 | 15 | 4 |
How can we improve?
How can we improve?