1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Horizontal Push-Type Toggle Clamp TPL150F/250F/350F

Horizontal Push-Type Toggle Clamp TPL150F/250F/350F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 508.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel caulking (support) pins are utilized in nearly all models for long-term use.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs, and machining jigs.

 
Part Number
TPL150F
TPL250F
TPL350F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTightening Force
(N)
Clamp Screw Size Arm Height H
(mm)
Arm Length L
(mm)
Tightening Force (Range Selectable)
(N)
Full Length
(mm)

฿ 508.08

SUT TOGGLECLAMP 1 Piece(s) 12 Day(s) -1360M8-50~1399223

฿ 1,089.82

SUT TOGGLECLAMP 1 Piece(s) 19 Day(s) 103640M1044.498.53100~306

฿ 1,452.95

SUT TOGGLECLAMP 1 Piece(s) 19 Day(s) 1011360M1020.650.53100~291

Loading...

  1. 1

Basic Information

Type Side Push Attaching Method Flange Base Body Material Steel
Clamp Screw fixation Clamp Screw Material Steel Attaching Portion Shape Flange Base
Tip Screw Type Steel Bolt