1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Horizontal Push-Type Toggle Clamp TPMB/TPMD

Horizontal Push-Type Toggle Clamp TPMB/TPMD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,610.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel caulking (support) pins are utilized in nearly all models for long-term use.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs, and machining jigs.

· Clamp bolt size: M12
· Tightening force: 3,000 N

 
Part Number
TPMB51F
TPMD51
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSArm Height H
(mm)
Arm Length L
(mm)
Attaching Portion Shape Full Length
(mm)

฿ 3,907.64

SUT TOGGLECLAMP 1 Piece(s) 19 Day(s) 1023.556.2Flange Base282

฿ 3,610.99

SUT TOGGLECLAMP 1 Piece(s) 19 Day(s) 10-54[Straight Base] Screw283

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 3000 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M12
Clamp Screw Material Steel Tightening Force (Range Selectable)(N) 2000~3099 Tip Screw Type Steel Bolt