1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Horizontal Push-Type Toggle Clamp TPBS

SUT TOGGLECLAMP

Horizontal Push-Type Toggle Clamp TPBS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 783.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • These product images are representative images. See product standards for details.

Product Description

[Features]
· Stainless steel caulking (support) pins are utilized in nearly all models for long-term use.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs, and machining jigs.

 
Part Number
TPBS51F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 783.00

SUT TOGGLECLAMP 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 1600 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M10
Clamp Screw Material Steel Arm Height H(mm) 21.5 Arm Length L(mm) 75.2
Tightening Force (Range Selectable)(N) 1400~1999 Attaching Portion Shape Flange Base Tip Screw Type Nut
Full Length(mm) 194

Please check the type/dimensions/specifications of the part TPBS51F in the Horizontal Push-Type Toggle Clamp TPBS series.