1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hold-Down Type Toggle Clamp (Horizontal Handle Type) TDH

Hold-Down Type Toggle Clamp (Horizontal Handle Type) TDH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 349.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. See product standards for details.

Product Description

[Features]
· Stainless steel caulking (support) pins are utilized in nearly all models for long term use.
[Applications]
· Optimal for inspection jigs, welding jigs, other assembly jigs, and machining jigs.

 
Part Number
TDH150F
TDH250F
TDH350F
TDH450F
TDH550F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTightening Force
(N)
Clamp Screw Size Clamp Screw Material Arm Height H
(mm)
Arm Length L
(mm)
Tightening Force (Range Selectable)
(N)
Tip Screw Type Tip Screw Position Adjustment

฿ 349.57

SUT TOGGLECLAMP 1 Piece(s) 1 Day(s) -270M4Steel15.822.5270~499Steel BoltNot Adjustable (Fixed)

฿ 349.88

SUT TOGGLECLAMP 1 Piece(s) 1 Day(s) -270M4Steel1519.6270~499Steel BoltSlide Adjustment

฿ 446.69

SUT TOGGLECLAMP 1 Piece(s) 12 Day(s) -900M6Steel + rubber pad38.156.2500~2279Bolt with RubberSlide Adjustment

฿ 492.53

SUT TOGGLECLAMP 1 Piece(s) 12 Day(s) -2270M8Steel + rubber pad47.673500~2279Bolt with RubberSlide Adjustment

฿ 775.24

SUT TOGGLECLAMP 1 Piece(s) 12 Day(s) 103400M10Steel + rubber pad63.5106.52280~2999Bolt with RubberSlide Adjustment

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Body Material Steel