(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stainless steel caulking (support) pins are utilized in nearly all models for long term use.
[Applications]
· Optimal for inspection jigs, welding jigs, other assembly jigs, and machining jigs.
Part Number |
---|
TDD38F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tightening Force (N) | Body Material | Clamp Screw Size | Arm Height H (mm) | Arm Length L (mm) | Tightening Force (Range Selectable) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,190.13 | SUT TOGGLECLAMP | 1 Piece(s) | 1 Day(s) | - | 5000 | Steel | M10 | 58.1 | 91 | 3000~ |
Loading...
Attaching Method | Flange Base | Clamp Screw Material | Steel | Tip Screw Type | Steel Bolt |
---|---|---|---|---|---|
Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part TDD38F in the Hold-Down Type Toggle Clamp (Horizontal Handle Type) TDB/TDD series.
Part Number |
---|
STDBS38F |
TDBL38F |
TDBL38S |
TDBS38F |
TDBS38S |
TDD38S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Tightening Force (N) | Body Material | Clamp Screw Size | Arm Height H (mm) | Arm Length L (mm) | Tightening Force (Range Selectable) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,052.26 | 1 Piece(s) | 19 Day(s) | - | 2500 | Stainless Steel | M6 | 37.5 | 43 | 2280~2999 | ||
฿ 701.65 | 1 Piece(s) | 12 Day(s) | 10 | 2800 | Steel | M8 | 70 | 85 | 2280~2999 | ||
฿ 690.21 | 1 Piece(s) | 19 Day(s) | - | 2800 | Steel | M8 | 56.5 | 85 | 2280~2999 | ||
฿ 539.28 | 1 Piece(s) | 12 Day(s) | - | 2500 | Steel | M6 | 37.5 | 43 | 2280~2999 | ||
฿ 539.28 | 1 Piece(s) | 19 Day(s) | - | 2500 | Steel | M6 | 52 | 43 | 2280~2999 | ||
฿ 1,288.56 | 1 Piece(s) | 12 Day(s) | 10 | 5000 | Steel | M10 | 76.25 | 91 | 2280~2999 |
How can we improve?
How can we improve?