1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Separating Plastic Conveyor GPR8545B

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,179.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customer needs and have been carefully selected from the offerings of Asian manufacturers showing remarkable growth. Select the most appropriate item for the application. TMEH is a leading manufacturer of mechanical parts in Malaysia. After its establishment in 2002, the company has extended its share globally from Southeast Asia.

 
Part Number
GPR8545B-2
GPR8545B-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Length
(m)

฿ 3,179.53

TME JOINT FOR PIPE FLAME 1 Piece(s) 7 Day(s) 102

฿ 4,705.74

TME JOINT FOR PIPE FLAME 1 Piece(s) 7 Day(s) 103

Loading...

  1. 1

Basic Information

Roller Diameter(mm) 40 Roller Width(mm) 67 Roller Color White