(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 2/2.5/2.6/3/4/5/6
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50° (Durometer type A) 49° (IRHD reference value)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7.60 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 1.5 | 2 | 0.5 | 2.9 | ||
฿ 7.60 | HSK KNURLED NUT | 50 Piece(s) | 10 Day(s) | 10 | 2 | 2.5/2.6 | 0.5 | 3.9 | ||
฿ 8.15 | HSK KNURLED NUT | 50 Piece(s) | 19 Day(s) | 10 | 2 | 2.6 | 0.5 | 4.7 | ||
฿ 8.15 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 2 | 2.6 | 0.5 | 5.6 | ||
฿ 8.15 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 2 | 2.6 | 0.5 | 6.6 | ||
฿ 23.23 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 2 | 2.6 | 0.5 | 7.6 | ||
฿ 7.60 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 2.5 | 3 | 1 | 4.8 | ||
฿ 8.15 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 2.5 | 3 | 1 | 5.6 | ||
฿ 8.15 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 2.5 | 3 | 1 | 6.6 | ||
฿ 8.70 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 2.5 | 3 | 1 | 7.6 | ||
฿ 8.70 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 2.5 | 3 | 1 | 9.6 | ||
฿ 9.80 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3.5 | 4 | 1 | 11.6 | ||
฿ 8.15 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3.5 | 4 | 1 | 6.3 | ||
฿ 22.73 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3.5 | 4 | 1 | 6.6 | ||
฿ 23.23 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3.5 | 4 | 1 | 7.6 | ||
฿ 8.70 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3.5 | 4 | 1 | 8.6 | ||
฿ 23.23 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3.5 | 4 | 1 | 9.6 | ||
฿ 9.80 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 5 | 1.5 | 11.6 | ||
฿ 25.76 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 5 | 1.5 | 15.6 | ||
฿ 8.70 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 5 | 1 | 7.6 | ||
฿ 8.70 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 5 | 1.5 | 8.2 | ||
฿ 23.74 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 5 | 1 | 8.6 | ||
฿ 23.74 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4.5 | 5 | 1 | 9.6 | ||
฿ 24.24 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5.5 | 6 | 1.5 | 11.6 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5.5 | 6 | 1.5 | 13.6 | ||
฿ 25.76 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5.5 | 6 | 1.5 | 15.6 | ||
฿ 23.23 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5.5 | 6 | 1 | 7.6 | ||
฿ 23.74 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5.5 | 6 | 1 | 8.6 | ||
฿ 23.74 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5.5 | 6 | 1 | 9.6 | ||
฿ 23.23 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5.5 | 6 | 1.5 | 9.6 |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Rubber |
---|---|---|---|---|---|
Surface Treatment | NA | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | NA |
Material Details | Silicone rubber |
How can we improve?
How can we improve?