1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluorine Rubber Washer FLW

Fluorine Rubber Washer FLW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Internal Diameter] 3.0 to 20.0
[Material] Fluorine rubber
[Color] Black
[Hardness] 80° (Durometer type A) 73° (IRHD reference value)

 
Part Number
FLW-0305-05
FLW-0305-10
FLW-0306-05
FLW-0306-10
FLW-0307-05
FLW-0307-10
FLW-0308-05
FLW-0308-10
FLW-0309-05
FLW-0309-10
FLW-0310-05
FLW-0310-10
FLW-0310-15
FLW-0311-05
FLW-0311-10
FLW-0311-15
FLW-0312-05
FLW-0312-10
FLW-0312-15
FLW-0407-05
FLW-0407-10
FLW-0408-05
FLW-0408-10
FLW-0409-05
FLW-0409-10
FLW-0410-05
FLW-0410-10
FLW-0410-15
FLW-0411-05
FLW-0411-10
FLW-0411-15
FLW-0412-05
FLW-0412-10
FLW-0412-15
FLW-0413-05
FLW-0413-10
FLW-0413-15
FLW-0414-05
FLW-0414-10
FLW-0414-15
FLW-0415-05
FLW-0415-10
FLW-0415-15
FLW-0415-20
FLW-0416-05
FLW-0416-10
FLW-0416-15
FLW-0416-20
FLW-0508-05
FLW-0508-10
FLW-0509-05
FLW-0509-10
FLW-0510-05
FLW-0510-10
FLW-0510-15
FLW-0511-05
FLW-0511-10
FLW-0511-15
FLW-0512-05
FLW-0512-10
FLW-0512-15
FLW-0513-05
FLW-0513-10
FLW-0513-15
FLW-0514-05
FLW-0514-10
FLW-0514-15
FLW-0515-05
FLW-0515-10
FLW-0515-15
FLW-0515-20
FLW-0516-05
FLW-0516-10
FLW-0516-15
FLW-0516-20
FLW-0517-05
FLW-0517-10
FLW-0517-15
FLW-0517-20
FLW-0518-05
FLW-0518-10
FLW-0518-15
FLW-0518-20
FLW-0520-05
FLW-0520-10
FLW-0520-15
FLW-0520-20
FLW-0520-30
FLW-0522-05
FLW-0522-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thread Nominal (M) Thickness t
(mm)
Outer Diameter
(φ)

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10330.55

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 103315

฿ 24.58

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10330.56

฿ 24.58

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 103316

฿ 24.58

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10330.57

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 103317

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10330.58

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 103318

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10330.59

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 103319

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10330.510

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1033110

฿ 46.46

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10331.510

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10330.511

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1033111

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10331.511

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10330.512

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1033112

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10331.512

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10440.57

฿ 24.58

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 104417

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10440.58

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 104418

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10440.59

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 104419

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10440.510

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1044110

฿ 46.46

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10441.510

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10440.511

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1044111

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10441.511

฿ 25.13

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10440.512

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1044112

฿ 32.80

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10441.512

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10440.513

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1044113

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10441.513

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10440.514

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1044114

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10441.514

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10440.515

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1044115

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10441.515

฿ 54.55

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1044215

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10440.516

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1044116

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10441.516

฿ 54.55

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1044216

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10550.58

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 105518

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10550.59

฿ 24.58

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 105519

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10550.510

฿ 39.39

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055110

฿ 46.46

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10551.510

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10550.511

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055111

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10551.511

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10550.512

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055112

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10551.512

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10550.513

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055113

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10551.513

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10550.514

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055114

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10551.514

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10550.515

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055115

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10551.515

฿ 54.55

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055215

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10550.516

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055116

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10551.516

฿ 54.55

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055216

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10550.517

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055117

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10551.517

฿ 54.55

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055217

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10550.518

฿ 39.90

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055118

฿ 46.97

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10551.518

฿ 54.55

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055218

฿ 41.41

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10550.520

฿ 41.41

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055120

฿ 49.49

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10551.520

฿ 58.08

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055220

฿ 74.75

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055320

฿ 41.41

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 10550.522

฿ 41.41

HSK KNURLED NUT 50 Piece(s) 12 Day(s) 1055122

Loading...

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Rubber
Surface Treatment NA Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) NA
Material Details Fluorine rubber