(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Internal Diameter] 3.0 to 20.0
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A) 63° (IRHD reference value)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 0.5 | 5 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 1 | 5 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 0.5 | 6 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 1 | 6 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 0.5 | 7 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 1 | 7 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 0.5 | 8 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 1 | 8 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 0.5 | 9 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 1 | 9 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 0.5 | 10 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 1 | 10 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 1.5 | 10 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 0.5 | 11 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 1 | 11 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 1.5 | 11 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 0.5 | 12 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 1 | 12 | ||
฿ 10.90 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 1.5 | 12 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 0.5 | 7 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1 | 7 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 0.5 | 8 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1 | 8 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 0.5 | 9 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1 | 9 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 0.5 | 10 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1 | 10 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1.5 | 10 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 0.5 | 11 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1 | 11 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1.5 | 11 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 0.5 | 12 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1 | 12 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1.5 | 12 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 0.5 | 13 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1 | 13 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1.5 | 13 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 0.5 | 14 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1 | 14 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1.5 | 14 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 0.5 | 15 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1 | 15 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1.5 | 15 | ||
฿ 25.76 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 2 | 15 | ||
฿ 10.90 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 0.5 | 16 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1 | 16 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 1.5 | 16 | ||
฿ 25.76 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 4 | 2 | 16 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 0.5 | 8 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1 | 8 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 0.5 | 9 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1 | 9 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 0.5 | 10 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1 | 10 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1.5 | 10 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 0.5 | 11 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1 | 11 | ||
฿ 10.90 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1.5 | 11 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 0.5 | 12 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1 | 12 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1.5 | 12 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 0.5 | 13 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1 | 13 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1.5 | 13 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 0.5 | 14 | ||
฿ 24.75 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1 | 14 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1.5 | 14 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 0.5 | 15 | ||
฿ 10.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1 | 15 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1.5 | 15 | ||
฿ 25.76 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 2 | 15 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 0.5 | 16 | ||
฿ 10.90 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1 | 16 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1.5 | 16 | ||
฿ 11.43 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 2 | 16 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 0.5 | 17 | ||
฿ 10.90 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1 | 17 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1.5 | 17 | ||
฿ 25.76 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 2 | 17 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 0.5 | 18 | ||
฿ 10.90 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1 | 18 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1.5 | 18 | ||
฿ 25.76 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 2 | 18 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 0.5 | 20 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1 | 20 | ||
฿ 25.76 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1.5 | 20 | ||
฿ 26.26 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 2 | 20 | ||
฿ 12.53 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 3 | 20 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 0.5 | 22 | ||
฿ 25.25 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 5 | 5 | 1 | 22 |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer | Material | Rubber |
---|---|---|---|---|---|
Surface Treatment | NA | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | NA |
Material Details | NBR |
How can we improve?
How can we improve?