(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Internal Diameter] 3.0 to 20.0
[Material] CR
[Color] Black
[Hardness] 65° (Durometer type A) 65° (IRHD reference value)
Type (Application) | Flat Washer | Type | Flat Washer | Material | Rubber |
---|---|---|---|---|---|
Surface Treatment | NA | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | NA |
Material Details | CR |
Please check the type/dimensions/specifications of the part CRW-0305-10 in the CR Washer CRW series.
Part Number |
---|
CRW-0305-05 |
CRW-0306-05 |
CRW-0306-10 |
CRW-0307-05 |
CRW-0307-10 |
CRW-0308-05 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 24.75 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 0.5 | 5 | ||
฿ 24.75 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 0.5 | 6 | ||
฿ 10.35 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 1 | 6 | ||
฿ 24.75 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 0.5 | 7 | ||
฿ 10.35 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 1 | 7 | ||
฿ 24.75 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 3 | 0.5 | 8 |
How can we improve?
How can we improve?