(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 4(0.7) / 5(0.8)
[Silicone rubber washer (SRW)]
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50° (Durometer type A) 49° (IRHD reference value)
[NBR washer (RW)]
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A) 63° (IRHD reference value)
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Ceramics | Surface Treatment | No | Thread Type | Metric coarse |
Additional Shape | Washer Included | Sales Unit | Low Quantity (can be purchased from one) | Application | Heat resistant |
Color | White | Washer | NBR (RW) | Material details | PC (Polycarbonate) / Alumina 96 |
Please check the type/dimensions/specifications of the part RA-0408-R in the Ceramic Machine Screw (Cross-Recessed Head) RA-SR/RA-R series.
Part Number |
---|
RA-0406-R |
RA-0410-R |
RA-0412-R |
RA-0508-R |
RA-0510-R |
RA-0512-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 885.86 | 2 Piece(s) | 12 Day(s) | 10 | 4 | 6 | ||
฿ 885.86 | 2 Piece(s) | 12 Day(s) | 10 | 4 | 10 | ||
฿ 1,098.22 | 2 Piece(s) | Available | 12 Day(s) | 10 | 4 | 12 | |
฿ 885.86 | 2 Piece(s) | 12 Day(s) | 10 | 5 | 8 | ||
฿ 885.86 | 2 Piece(s) | 12 Day(s) | 10 | 5 | 10 | ||
฿ 885.86 | 2 Piece(s) | 12 Day(s) | 10 | 5 | 12 |
How can we improve?
How can we improve?