(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 2(0.4) / 2.6(0.45) / 3(0.5) / 4(0.7)
[Silicone rubber washer (SRW)]
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50° (Durometer type A) 49° (IRHD reference value)
[NBR washer (RW)]
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A) 63° (IRHD reference value)
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | No | Thread Type | Metric coarse |
Additional Shape | Washer Included | Sales Unit | Box/package | Application | Standard |
Plastic Material | Nylon | Color | Translucent / White | Material details | PC (Polycarbonate) / Nylon 66 |
Please check the type/dimensions/specifications of the part N-0203-R in the Nylon Machine Screw (Cross-Recessed Head) N-SR/N-R series.
Part Number |
---|
N-0203-SR |
N-0204-R |
N-0204-SR |
N-0205-R |
N-0205-SR |
N-0206-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Washer |
---|---|---|---|---|---|---|---|---|
฿ 28.28 | 50 Piece(s) | 12 Day(s) | 10 | 2 | 3 | Silicone rubber (SRW) | ||
฿ 27.27 | 50 Piece(s) | 21 Day(s) | 10 | 2 | 4 | NBR (RW) | ||
฿ 28.28 | 50 Piece(s) | 12 Day(s) | 10 | 2 | 4 | Silicone rubber (SRW) | ||
฿ 27.27 | 50 Piece(s) | 12 Day(s) | 10 | 2 | 5 | NBR (RW) | ||
฿ 28.28 | 50 Piece(s) | 12 Day(s) | 10 | 2 | 5 | Silicone rubber (SRW) | ||
฿ 27.27 | 50 Piece(s) | 12 Day(s) | 10 | 2 | 6 | NBR (RW) |
How can we improve?
How can we improve?