(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 2(0.4) / 2.5(0.45) / 2.6(0.45) / 3(0.5) / 4(0.7) / 5(0.8)
[Pan-Head Screw]
[Material] Stainless steel
[Surface treatment] Base material
Mounting Hole Shape | Phillips | Surface Treatment_02 | No | Detailed Shape | Pan |
---|---|---|---|---|---|
Material | Stainless Steel | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Low Quantity (can be purchased from one) | Tip Shape | Flat End | Additional Shape | Washer Included |
Application | Standard | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part U-0204-R in the Stainless Steel Screw (Cross-Recessed Head) U series.
Part Number |
---|
U-0204-SR |
U-0205-R |
U-0205-SR |
U-0206-R |
U-0206-SR |
U-0208-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 27.78 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 4 | ||
฿ 26.77 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 5 | ||
฿ 27.78 | 50 Piece(s) | 10 Day(s) | 10 | 2 | 5 | ||
฿ 26.77 | 50 Piece(s) | 10 Day(s) | 10 | 2 | - | ||
฿ 27.78 | 50 Piece(s) | 10 Day(s) | 10 | 2 | - | ||
฿ 26.77 | 50 Piece(s) | 10 Day(s) | 10 | 2 | - |
How can we improve?
How can we improve?