1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Brass Screw (Cross-Recessed Head) B (B-0206-R)

HSK KNURLED NUT

Brass Screw (Cross-Recessed Head) B (B-0206-R)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal thread (M)] 2(0.4) / 2.5(0.45) / 2.6(0.45) / 3(0.5) / 4(0.7) / 5(0.8)
[Pan-Head Screw]
[Material] Brass
[Surface treatment] Nickel plating (Ni)

 
Part Number
B-0206-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02

฿ 26.77

HSK KNURLED NUT 50 Piece(s) 10 Day(s) 102-Nickel Plating

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Detailed Shape Pan Material Brass
Thread Type Metric coarse Basic Shape Standard (Round) Sales Unit Low Quantity (can be purchased from one)
Tip Shape Flat End Additional Shape Washer Included Application Standard
Screw Type Complete thread

Please check the type/dimensions/specifications of the part B-0206-R in the Brass Screw (Cross-Recessed Head) B series.

Products with similar specification

Part Number
B-0204-SR
B-0205-R
B-0205-SR
B-0206-SR
B-0208-R
B-0208-SR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02

฿ 27.78

50 Piece(s) 10 Day(s) 1024Nickel Plating

฿ 26.77

50 Piece(s) 10 Day(s) 1025Nickel Plating

฿ 27.78

50 Piece(s) 10 Day(s) 1025Nickel Plating

฿ 27.78

50 Piece(s) 10 Day(s) 102-Nickel Plating

฿ 26.77

50 Piece(s) 10 Day(s) 102-Nickel Plating

฿ 27.78

50 Piece(s) 10 Day(s) 102-Nickel Plating