(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 3(0.5) / 4(0.7) / 5(0.8) / 6(1.0)
[Silicone rubber washer (SRW)]
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50° (Durometer type A), 49° (IRHD reference value)
[NBR washer (RW)]
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A), 63° (IRHD reference value)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Knob outer diameter D (ø) | Knob thickness H (mm) | Washer |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 84.34 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 12 | 10 | 3 | With rubber washer (NBR) | ||
฿ 84.85 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 12 | 10 | 3 | With rubber washer (silicone rubber) | ||
฿ 89.90 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 12 | 10 | 6 | With rubber washer (NBR) | ||
฿ 90.91 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 12 | 10 | 6 | With rubber washer (silicone rubber) | ||
฿ 89.90 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 12 | 12 | 3 | With rubber washer (NBR) | ||
฿ 90.91 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 12 | 12 | 3 | With rubber washer (silicone rubber) | ||
฿ 99.49 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 12 | 12 | 6 | With rubber washer (NBR) | ||
฿ 100.51 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 12 | 12 | 6 | With rubber washer (silicone rubber) | ||
฿ 101.01 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 12 | 16 | 3 | With rubber washer (NBR) | ||
฿ 102.53 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 12 | 16 | 3 | With rubber washer (silicone rubber) | ||
฿ 111.11 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 12 | 16 | 6 | With rubber washer (NBR) | ||
฿ 113.13 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 12 | 16 | 6 | With rubber washer (silicone rubber) | ||
฿ 87.88 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 15 | 10 | 3 | With rubber washer (NBR) | ||
฿ 88.89 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 15 | 10 | 3 | With rubber washer (silicone rubber) | ||
฿ 94.95 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 15 | 10 | 6 | With rubber washer (NBR) | ||
฿ 96.46 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 15 | 10 | 6 | With rubber washer (silicone rubber) | ||
฿ 96.46 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 15 | 12 | 3 | With rubber washer (NBR) | ||
฿ 97.47 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 15 | 12 | 3 | With rubber washer (silicone rubber) | ||
฿ 103.03 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 15 | 12 | 6 | With rubber washer (NBR) | ||
฿ 104.55 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 15 | 12 | 6 | With rubber washer (silicone rubber) | ||
฿ 106.06 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 15 | 16 | 3 | With rubber washer (NBR) | ||
฿ 108.08 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 15 | 16 | 3 | With rubber washer (silicone rubber) | ||
฿ 115.66 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 15 | 16 | 6 | With rubber washer (NBR) | ||
฿ 117.68 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 15 | 16 | 6 | With rubber washer (silicone rubber) | ||
฿ 96.46 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 20 | 10 | 3 | With rubber washer (NBR) | ||
฿ 96.97 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 20 | 10 | 3 | With rubber washer (silicone rubber) | ||
฿ 102.53 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 20 | 10 | 6 | With rubber washer (NBR) | ||
฿ 103.03 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 20 | 10 | 6 | With rubber washer (silicone rubber) | ||
฿ 104.55 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 20 | 12 | 3 | With rubber washer (NBR) | ||
฿ 105.56 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 20 | 12 | 3 | With rubber washer (silicone rubber) | ||
฿ 113.64 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 20 | 12 | 6 | With rubber washer (NBR) | ||
฿ 114.14 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 20 | 12 | 6 | With rubber washer (silicone rubber) | ||
฿ 115.66 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 20 | 16 | 3 | With rubber washer (NBR) | ||
฿ 117.68 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 20 | 16 | 3 | With rubber washer (silicone rubber) | ||
฿ 125.76 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 20 | 16 | 6 | With rubber washer (NBR) | ||
฿ 127.78 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 20 | 16 | 6 | With rubber washer (silicone rubber) | ||
฿ 104.55 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 10 | 3 | With rubber washer (NBR) | ||
฿ 105.05 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 10 | 3 | With rubber washer (silicone rubber) | ||
฿ 111.11 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 10 | 6 | With rubber washer (NBR) | ||
฿ 111.62 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 10 | 6 | With rubber washer (silicone rubber) | ||
฿ 114.14 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 12 | 3 | With rubber washer (NBR) | ||
฿ 115.66 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 12 | 3 | With rubber washer (silicone rubber) | ||
฿ 122.73 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 12 | 6 | With rubber washer (NBR) | ||
฿ 124.24 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 12 | 6 | With rubber washer (silicone rubber) | ||
฿ 126.77 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 16 | 3 | With rubber washer (NBR) | ||
฿ 129.29 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 16 | 3 | With rubber washer (silicone rubber) | ||
฿ 138.38 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 16 | 6 | With rubber washer (NBR) | ||
฿ 140.40 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 16 | 6 | With rubber washer (silicone rubber) | ||
฿ 111.62 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 10 | 3 | With rubber washer (NBR) | ||
฿ 112.63 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 10 | 3 | With rubber washer (silicone rubber) | ||
฿ 118.69 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 10 | 6 | With rubber washer (NBR) | ||
฿ 119.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 10 | 6 | With rubber washer (silicone rubber) | ||
฿ 123.23 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 12 | 3 | With rubber washer (NBR) | ||
฿ 124.24 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 12 | 3 | With rubber washer (silicone rubber) | ||
฿ 131.31 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 12 | 6 | With rubber washer (NBR) | ||
฿ 132.83 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 12 | 6 | With rubber washer (silicone rubber) | ||
฿ 137.37 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 16 | 3 | With rubber washer (NBR) | ||
฿ 139.39 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 16 | 3 | With rubber washer (silicone rubber) | ||
฿ 148.48 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 16 | 6 | With rubber washer (NBR) | ||
฿ 150.51 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 16 | 6 | With rubber washer (silicone rubber) | ||
฿ 119.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 10 | 3 | With rubber washer (NBR) | ||
฿ 120.71 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 10 | 3 | With rubber washer (silicone rubber) | ||
฿ 127.78 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 10 | 6 | With rubber washer (NBR) | ||
฿ 128.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 10 | 6 | With rubber washer (silicone rubber) | ||
฿ 132.83 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 12 | 3 | With rubber washer (NBR) | ||
฿ 133.84 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 12 | 3 | With rubber washer (silicone rubber) | ||
฿ 141.41 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 12 | 6 | With rubber washer (NBR) | ||
฿ 142.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 12 | 6 | With rubber washer (silicone rubber) | ||
฿ 145.96 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 16 | 3 | With rubber washer (NBR) | ||
฿ 148.48 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 16 | 3 | With rubber washer (silicone rubber) | ||
฿ 159.09 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 16 | 6 | With rubber washer (NBR) | ||
฿ 161.11 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 16 | 6 | With rubber washer (silicone rubber) |
Loading...
Detailed Shape | Knurling | Mounting Hole Shape | Not Provided | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Brass | Surface Treatment | Chromate Plating | Thread Type | Metric Coarse |
Tip Shape | Flat End | Additional Shape | Washer Integrated | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Application | Standard | Material details | Free-cutting brass (C3604BD) | Surface treatment details | Buff polishing |
How can we improve?
How can we improve?