1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brass Knurled Knob (Low Head) NB-G-SR/NB-G-R (Part Number)

Brass Knurled Knob (Low Head) NB-G-SR/NB-G-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal thread (M)] 3(0.5) / 4(0.7) / 5(0.8) / 6(1.0)
[Silicone rubber washer (SRW)]
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50° (Durometer type A), 49° (IRHD reference value)
[NBR washer (RW)]
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A), 63° (IRHD reference value)

 
Part Number
NB-306OG-R
NB-306OG-SR
NB-306PG-R
NB-306PG-SR
NB-308OG-R
NB-308OG-SR
NB-308PG-R
NB-308PG-SR
NB-310OG-R
NB-310OG-SR
NB-310PG-R
NB-310PG-SR
NB-312OG-R
NB-312OG-SR
NB-312PG-R
NB-312PG-SR
NB-315OG-R
NB-315OG-SR
NB-315PG-R
NB-315PG-SR
NB-318OG-R
NB-318OG-SR
NB-318PG-R
NB-318PG-SR
NB-320OG-R
NB-320OG-SR
NB-320PG-R
NB-320PG-SR
NB-408OG-R
NB-408OG-SR
NB-408PG-R
NB-408PG-SR
NB-408UG-R
NB-408UG-SR
NB-408VG-R
NB-408VG-SR
NB-410OG-R
NB-410OG-SR
NB-410PG-R
NB-410PG-SR
NB-410UG-R
NB-410UG-SR
NB-410VG-R
NB-410VG-SR
NB-412OG-R
NB-412OG-SR
NB-412PG-R
NB-412PG-SR
NB-412UG-R
NB-412UG-SR
NB-412VG-R
NB-412VG-SR
NB-415OG-R
NB-415OG-SR
NB-415PG-R
NB-415PG-SR
NB-415UG-R
NB-415UG-SR
NB-415VG-R
NB-415VG-SR
NB-418OG-R
NB-418OG-SR
NB-418PG-R
NB-418PG-SR
NB-418UG-R
NB-418UG-SR
NB-418VG-R
NB-418VG-SR
NB-420OG-R
NB-420OG-SR
NB-420PG-R
NB-420PG-SR
NB-420UG-R
NB-420UG-SR
NB-420VG-R
NB-420VG-SR
NB-425OG-R
NB-425OG-SR
NB-425PG-R
NB-425PG-SR
NB-425UG-R
NB-425UG-SR
NB-425VG-R
NB-425VG-SR
NB-510OG-R
NB-510OG-SR
NB-510PG-R
NB-510PG-SR
NB-510UG-R
NB-510UG-SR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)
Washer

฿ 47.98

HSK WASHER 50 Piece(s) 12 Day(s) 1036103With rubber washer (NBR)

฿ 48.48

HSK WASHER 50 Piece(s) 12 Day(s) 1036103With rubber washer (silicone rubber)

฿ 50.51

HSK WASHER 50 Piece(s) 12 Day(s) 1036105With rubber washer (NBR)

฿ 51.01

HSK WASHER 50 Piece(s) 12 Day(s) 1036105With rubber washer (silicone rubber)

฿ 48.48

HSK WASHER 50 Piece(s) 12 Day(s) 1038103With rubber washer (NBR)

฿ 49.49

HSK WASHER 50 Piece(s) 12 Day(s) 1038103With rubber washer (silicone rubber)

฿ 51.01

HSK WASHER 50 Piece(s) 12 Day(s) 1038105With rubber washer (NBR)

฿ 51.52

HSK WASHER 50 Piece(s) 12 Day(s) 1038105With rubber washer (silicone rubber)

฿ 49.49

HSK WASHER 50 Piece(s) 12 Day(s) 10310103With rubber washer (NBR)

฿ 50.51

HSK WASHER 50 Piece(s) 12 Day(s) 10310103With rubber washer (silicone rubber)

฿ 52.02

HSK WASHER 50 Piece(s) 12 Day(s) 10310105With rubber washer (NBR)

฿ 52.53

HSK WASHER 50 Piece(s) 12 Day(s) 10310105With rubber washer (silicone rubber)

฿ 52.53

HSK WASHER 50 Piece(s) 12 Day(s) 10312103With rubber washer (NBR)

฿ 52.53

HSK WASHER 50 Piece(s) 12 Day(s) 10312103With rubber washer (silicone rubber)

฿ 54.04

HSK WASHER 50 Piece(s) 12 Day(s) 10312105With rubber washer (NBR)

฿ 54.55

HSK WASHER 50 Piece(s) 12 Day(s) 10312105With rubber washer (silicone rubber)

฿ 54.55

HSK WASHER 50 Piece(s) 12 Day(s) 10315103With rubber washer (NBR)

฿ 55.05

HSK WASHER 50 Piece(s) 12 Day(s) 10315103With rubber washer (silicone rubber)

฿ 57.07

HSK WASHER 50 Piece(s) 12 Day(s) 10315105With rubber washer (NBR)

฿ 57.58

HSK WASHER 50 Piece(s) 12 Day(s) 10315105With rubber washer (silicone rubber)

฿ 58.08

HSK WASHER 50 Piece(s) 12 Day(s) 10318103With rubber washer (NBR)

฿ 58.59

HSK WASHER 50 Piece(s) 12 Day(s) 10318103With rubber washer (silicone rubber)

฿ 59.60

HSK WASHER 50 Piece(s) 12 Day(s) 10318105With rubber washer (NBR)

฿ 60.10

HSK WASHER 50 Piece(s) 12 Day(s) 10318105With rubber washer (silicone rubber)

฿ 59.60

HSK WASHER 50 Piece(s) 12 Day(s) 10320103With rubber washer (NBR)

฿ 60.61

HSK WASHER 50 Piece(s) 12 Day(s) 10320103With rubber washer (silicone rubber)

฿ 61.11

HSK WASHER 50 Piece(s) 12 Day(s) 10320105With rubber washer (NBR)

฿ 62.12

HSK WASHER 50 Piece(s) 12 Day(s) 10320105With rubber washer (silicone rubber)

฿ 49.49

HSK WASHER 50 Piece(s) 12 Day(s) 1048103With rubber washer (NBR)

฿ 50.51

HSK WASHER 50 Piece(s) 12 Day(s) 1048103With rubber washer (silicone rubber)

฿ 51.52

HSK WASHER 50 Piece(s) 12 Day(s) 1048105With rubber washer (NBR)

฿ 52.53

HSK WASHER 50 Piece(s) 12 Day(s) 1048105With rubber washer (silicone rubber)

฿ 55.05

HSK WASHER 50 Piece(s) 12 Day(s) 1048123With rubber washer (NBR)

฿ 56.57

HSK WASHER 50 Piece(s) 12 Day(s) 1048123With rubber washer (silicone rubber)

฿ 58.08

HSK WASHER 50 Piece(s) 12 Day(s) 1048125With rubber washer (NBR)

฿ 59.09

HSK WASHER 50 Piece(s) 12 Day(s) 1048125With rubber washer (silicone rubber)

฿ 50.51

HSK WASHER 50 Piece(s) 12 Day(s) 10410103With rubber washer (NBR)

฿ 51.01

HSK WASHER 50 Piece(s) 12 Day(s) 10410103With rubber washer (silicone rubber)

฿ 52.53

HSK WASHER 50 Piece(s) 12 Day(s) 10410105With rubber washer (NBR)

฿ 52.53

HSK WASHER 50 Piece(s) 12 Day(s) 10410105With rubber washer (silicone rubber)

฿ 57.07

HSK WASHER 50 Piece(s) 12 Day(s) 10410123With rubber washer (NBR)

฿ 58.08

HSK WASHER 50 Piece(s) 12 Day(s) 10410123With rubber washer (silicone rubber)

฿ 59.09

HSK WASHER 50 Piece(s) 12 Day(s) 10410125With rubber washer (NBR)

฿ 60.61

HSK WASHER 50 Piece(s) 12 Day(s) 10410125With rubber washer (silicone rubber)

฿ 52.53

HSK WASHER 50 Piece(s) 12 Day(s) 10412103With rubber washer (NBR)

฿ 53.54

HSK WASHER 50 Piece(s) 12 Day(s) 10412103With rubber washer (silicone rubber)

฿ 54.55

HSK WASHER 50 Piece(s) 12 Day(s) 10412105With rubber washer (NBR)

฿ 55.05

HSK WASHER 50 Piece(s) 12 Day(s) 10412105With rubber washer (silicone rubber)

฿ 60.10

HSK WASHER 50 Piece(s) 12 Day(s) 10412123With rubber washer (NBR)

฿ 61.11

HSK WASHER 50 Piece(s) 12 Day(s) 10412123With rubber washer (silicone rubber)

฿ 62.12

HSK WASHER 50 Piece(s) 12 Day(s) 10412125With rubber washer (NBR)

฿ 63.13

HSK WASHER 50 Piece(s) 12 Day(s) 10412125With rubber washer (silicone rubber)

฿ 55.05

HSK WASHER 50 Piece(s) 12 Day(s) 10415103With rubber washer (NBR)

฿ 56.57

HSK WASHER 50 Piece(s) 12 Day(s) 10415103With rubber washer (silicone rubber)

฿ 57.58

HSK WASHER 50 Piece(s) 12 Day(s) 10415105With rubber washer (NBR)

฿ 58.08

HSK WASHER 50 Piece(s) 12 Day(s) 10415105With rubber washer (silicone rubber)

฿ 62.12

HSK WASHER 50 Piece(s) 12 Day(s) 10415123With rubber washer (NBR)

฿ 63.13

HSK WASHER 50 Piece(s) 12 Day(s) 10415123With rubber washer (silicone rubber)

฿ 65.66

HSK WASHER 50 Piece(s) 12 Day(s) 10415125With rubber washer (NBR)

฿ 66.16

HSK WASHER 50 Piece(s) 12 Day(s) 10415125With rubber washer (silicone rubber)

฿ 58.59

HSK WASHER 50 Piece(s) 12 Day(s) 10418103With rubber washer (NBR)

฿ 59.09

HSK WASHER 50 Piece(s) 12 Day(s) 10418103With rubber washer (silicone rubber)

฿ 60.10

HSK WASHER 50 Piece(s) 12 Day(s) 10418105With rubber washer (NBR)

฿ 61.11

HSK WASHER 50 Piece(s) 12 Day(s) 10418105With rubber washer (silicone rubber)

฿ 67.68

HSK WASHER 50 Piece(s) 12 Day(s) 10418123With rubber washer (NBR)

฿ 68.18

HSK WASHER 50 Piece(s) 12 Day(s) 10418123With rubber washer (silicone rubber)

฿ 69.70

HSK WASHER 50 Piece(s) 12 Day(s) 10418125With rubber washer (NBR)

฿ 70.71

HSK WASHER 50 Piece(s) 12 Day(s) 10418125With rubber washer (silicone rubber)

฿ 60.61

HSK WASHER 50 Piece(s) 12 Day(s) 10420103With rubber washer (NBR)

฿ 61.11

HSK WASHER 50 Piece(s) 12 Day(s) 10420103With rubber washer (silicone rubber)

฿ 62.12

HSK WASHER 50 Piece(s) 12 Day(s) 10420105With rubber washer (NBR)

฿ 62.63

HSK WASHER 50 Piece(s) 12 Day(s) 10420105With rubber washer (silicone rubber)

฿ 69.70

HSK WASHER 50 Piece(s) 12 Day(s) 10420123With rubber washer (NBR)

฿ 70.71

HSK WASHER 50 Piece(s) 12 Day(s) 10420123With rubber washer (silicone rubber)

฿ 72.22

HSK WASHER 50 Piece(s) 12 Day(s) 10420125With rubber washer (NBR)

฿ 73.23

HSK WASHER 50 Piece(s) 12 Day(s) 10420125With rubber washer (silicone rubber)

฿ 65.15

HSK WASHER 50 Piece(s) 12 Day(s) 10425103With rubber washer (NBR)

฿ 65.66

HSK WASHER 50 Piece(s) 12 Day(s) 10425103With rubber washer (silicone rubber)

฿ 66.67

HSK WASHER 50 Piece(s) 12 Day(s) 10425105With rubber washer (NBR)

฿ 67.17

HSK WASHER 50 Piece(s) 12 Day(s) 10425105With rubber washer (silicone rubber)

฿ 76.77

HSK WASHER 50 Piece(s) 12 Day(s) 10425123With rubber washer (NBR)

฿ 64.03

HSK WASHER 50 Piece(s) 12 Day(s) 10425123With rubber washer (silicone rubber)

฿ 79.80

HSK WASHER 50 Piece(s) 12 Day(s) 10425125With rubber washer (NBR)

฿ 80.81

HSK WASHER 50 Piece(s) 12 Day(s) 10425125With rubber washer (silicone rubber)

฿ 51.01

HSK WASHER 50 Piece(s) 12 Day(s) 10510103With rubber washer (NBR)

฿ 52.02

HSK WASHER 50 Piece(s) 12 Day(s) 10510103With rubber washer (silicone rubber)

฿ 53.03

HSK WASHER 50 Piece(s) 12 Day(s) 10510105With rubber washer (NBR)

฿ 54.04

HSK WASHER 50 Piece(s) 12 Day(s) 10510105With rubber washer (silicone rubber)

฿ 57.58

HSK WASHER 50 Piece(s) 12 Day(s) 10510123With rubber washer (NBR)

฿ 59.09

HSK WASHER 50 Piece(s) 12 Day(s) 10510123With rubber washer (silicone rubber)

Loading...

Basic Information

Detailed Shape Knurling Mounting Hole Shape Not Provided Basic Shape Standard (Round)
Material Brass Surface Treatment Nickel Plating Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Washer Integrated Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard Material details Free-cutting brass (C3604BD)