(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 3(0.5) / 4(0.7)
[Knurled Knob]
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Micro Black (black coating over nickel base), Micro Black is only applied to the knob part
[Black nylon washer (KW)]
[Material] Nylon 6
[Color] Black
[Heat distortion temperature] 1.82 MPa...65°C
[UL Standard] UL94-HB (Materials)
Silicone rubber washer (SRW)
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50°(Durometer type A), 49° (IRHD reference value)
NBR washer (RW)
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A), 63° (IRHD reference value)
Detailed Shape | Knurling | Mounting Hole Shape | Negative | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Brass | Surface Treatment | Black Nickel Plating | Thread Type | Metric Coarse |
Tip Shape | Flat End | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
Material details | Free-cutting brass (C3604BD) | Surface treatment details | Micro Black (black coating over nickel base) |
Please check the type/dimensions/specifications of the part NB-310DFB in the Brass Knurled Knob (Slotted / Stepped / Narrow Body) NB-FB/FB-NB/FB-SR/FB-R series.
Part Number |
---|
NB-310BFB-SR |
NB-310CFB |
NB-310CFB-NB |
NB-310DFB-NB |
NB-310DFB-R |
NB-310DFB-SR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Additional Shape | Knob outer diameter D (ø) | Knob thickness H (mm) | Washer |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 77.27 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Washer Integrated | 6 | 6 | With rubber washer (silicone rubber) | ||
฿ 71.21 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Standard | 6 | 8 | Without washer | ||
฿ 74.75 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Washer Integrated | 6 | 8 | With resin washer (black nylon) | ||
฿ 74.75 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Washer Integrated | 6 | 10 | With resin washer (black nylon) | ||
฿ 78.79 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Washer Integrated | 6 | 10 | With rubber washer (NBR) | ||
฿ 78.79 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Washer Integrated | 6 | 10 | With rubber washer (silicone rubber) |
How can we improve?
How can we improve?