1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Brass Knurled Knob (Slotted / Stepped / Narrow Body) NB-FC-SR/NB-FC-R

Brass Knurled Knob (Slotted / Stepped / Narrow Body) NB-FC-SR/NB-FC-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 71.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal thread (M)] 3(0.5) / 4(0.7) / 5(0.8) / 6(1.0)
[Silicone rubber washer (SRW)]
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50° (Durometer type A), 49° (IRHD reference value)
[NBR washer (RW)]
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A), 63° (IRHD reference value)

 
Part Number
NB-310BFC-R
NB-310BFC-SR
NB-310CFC-R
NB-310CFC-SR
NB-310DFC-R
NB-310DFC-SR
NB-310EFC-R
NB-310EFC-SR
NB-310FFC-R
NB-310FFC-SR
NB-310IFC-R
NB-310IFC-SR
NB-310KFC-R
NB-310KFC-SR
NB-310LFC-R
NB-310LFC-SR
NB-310MFC-R
NB-310MFC-SR
NB-310NFC-R
NB-310NFC-SR
NB-312BFC-R
NB-312BFC-SR
NB-312CFC-R
NB-312CFC-SR
NB-312DFC-R
NB-312DFC-SR
NB-312EFC-R
NB-312EFC-SR
NB-312FFC-R
NB-312FFC-SR
NB-312IFC-R
NB-312IFC-SR
NB-312KFC-R
NB-312KFC-SR
NB-312LFC-R
NB-312LFC-SR
NB-312MFC-R
NB-312MFC-SR
NB-312NFC-R
NB-312NFC-SR
NB-315BFC-R
NB-315BFC-SR
NB-315CFC-R
NB-315CFC-SR
NB-315DFC-R
NB-315DFC-SR
NB-315EFC-R
NB-315EFC-SR
NB-315FFC-R
NB-315FFC-SR
NB-315IFC-R
NB-315IFC-SR
NB-315KFC-R
NB-315KFC-SR
NB-315LFC-R
NB-315LFC-SR
NB-315MFC-R
NB-315MFC-SR
NB-315NFC-R
NB-315NFC-SR
NB-318BFC-R
NB-318BFC-SR
NB-318CFC-R
NB-318CFC-SR
NB-318DFC-R
NB-318DFC-SR
NB-318EFC-R
NB-318EFC-SR
NB-318FFC-R
NB-318FFC-SR
NB-318IFC-R
NB-318IFC-SR
NB-318KFC-R
NB-318KFC-SR
NB-318LFC-R
NB-318LFC-SR
NB-318MFC-R
NB-318MFC-SR
NB-318NFC-R
NB-318NFC-SR
NB-320BFC-R
NB-320BFC-SR
NB-320CFC-R
NB-320CFC-SR
NB-320DFC-R
NB-320DFC-SR
NB-320EFC-R
NB-320EFC-SR
NB-320FFC-R
NB-320FFC-SR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)
Washer

฿ 71.72

HSK WASHER 50 Piece(s) 12 Day(s) 1031066With rubber washer (NBR)

฿ 71.72

HSK WASHER 50 Piece(s) 12 Day(s) 1031066With rubber washer (silicone rubber)

฿ 72.73

HSK WASHER 50 Piece(s) 12 Day(s) 1031068With rubber washer (NBR)

฿ 72.73

HSK WASHER 50 Piece(s) 12 Day(s) 1031068With rubber washer (silicone rubber)

฿ 74.75

HSK WASHER 50 Piece(s) 12 Day(s) 10310610With rubber washer (NBR)

฿ 74.75

HSK WASHER 50 Piece(s) 12 Day(s) 10310610With rubber washer (silicone rubber)

฿ 76.26

HSK WASHER 50 Piece(s) 12 Day(s) 10310612With rubber washer (NBR)

฿ 76.26

HSK WASHER 50 Piece(s) 12 Day(s) 10310612With rubber washer (silicone rubber)

฿ 77.78

HSK WASHER 50 Piece(s) 12 Day(s) 10310615With rubber washer (NBR)

฿ 77.78

HSK WASHER 50 Piece(s) 12 Day(s) 10310615With rubber washer (silicone rubber)

฿ 77.27

HSK WASHER 50 Piece(s) 12 Day(s) 1031086With rubber washer (NBR)

฿ 77.27

HSK WASHER 50 Piece(s) 12 Day(s) 1031086With rubber washer (silicone rubber)

฿ 80.30

HSK WASHER 50 Piece(s) 12 Day(s) 1031088With rubber washer (NBR)

฿ 80.30

HSK WASHER 50 Piece(s) 12 Day(s) 1031088With rubber washer (silicone rubber)

฿ 82.32

HSK WASHER 50 Piece(s) 12 Day(s) 10310810With rubber washer (NBR)

฿ 82.32

HSK WASHER 50 Piece(s) 12 Day(s) 10310810With rubber washer (silicone rubber)

฿ 84.34

HSK WASHER 50 Piece(s) 12 Day(s) 10310812With rubber washer (NBR)

฿ 84.34

HSK WASHER 50 Piece(s) 12 Day(s) 10310812With rubber washer (silicone rubber)

฿ 88.38

HSK WASHER 50 Piece(s) 12 Day(s) 10310815With rubber washer (NBR)

฿ 88.38

HSK WASHER 50 Piece(s) 12 Day(s) 10310815With rubber washer (silicone rubber)

฿ 73.23

HSK WASHER 50 Piece(s) 12 Day(s) 1031266With rubber washer (NBR)

฿ 73.23

HSK WASHER 50 Piece(s) 12 Day(s) 1031266With rubber washer (silicone rubber)

฿ 75.25

HSK WASHER 50 Piece(s) 12 Day(s) 1031268With rubber washer (NBR)

฿ 75.25

HSK WASHER 50 Piece(s) 12 Day(s) 1031268With rubber washer (silicone rubber)

฿ 75.25

HSK WASHER 50 Piece(s) 12 Day(s) 10312610With rubber washer (NBR)

฿ 75.25

HSK WASHER 50 Piece(s) 12 Day(s) 10312610With rubber washer (silicone rubber)

฿ 76.77

HSK WASHER 50 Piece(s) 12 Day(s) 10312612With rubber washer (NBR)

฿ 76.77

HSK WASHER 50 Piece(s) 12 Day(s) 10312612With rubber washer (silicone rubber)

฿ 80.30

HSK WASHER 50 Piece(s) 12 Day(s) 10312615With rubber washer (NBR)

฿ 80.30

HSK WASHER 50 Piece(s) 12 Day(s) 10312615With rubber washer (silicone rubber)

฿ 79.80

HSK WASHER 50 Piece(s) 12 Day(s) 1031286With rubber washer (NBR)

฿ 79.80

HSK WASHER 50 Piece(s) 12 Day(s) 1031286With rubber washer (silicone rubber)

฿ 81.82

HSK WASHER 50 Piece(s) 12 Day(s) 1031288With rubber washer (NBR)

฿ 81.82

HSK WASHER 50 Piece(s) 12 Day(s) 1031288With rubber washer (silicone rubber)

฿ 83.84

HSK WASHER 50 Piece(s) 12 Day(s) 10312810With rubber washer (NBR)

฿ 83.84

HSK WASHER 50 Piece(s) 12 Day(s) 10312810With rubber washer (silicone rubber)

฿ 86.36

HSK WASHER 50 Piece(s) 12 Day(s) 10312812With rubber washer (NBR)

฿ 86.36

HSK WASHER 50 Piece(s) 12 Day(s) 10312812With rubber washer (silicone rubber)

฿ 90.40

HSK WASHER 50 Piece(s) 12 Day(s) 10312815With rubber washer (NBR)

฿ 90.40

HSK WASHER 50 Piece(s) 12 Day(s) 10312815With rubber washer (silicone rubber)

฿ 75.76

HSK WASHER 50 Piece(s) 12 Day(s) 1031566With rubber washer (NBR)

฿ 75.76

HSK WASHER 50 Piece(s) 12 Day(s) 1031566With rubber washer (silicone rubber)

฿ 76.77

HSK WASHER 50 Piece(s) 12 Day(s) 1031568With rubber washer (NBR)

฿ 76.77

HSK WASHER 50 Piece(s) 12 Day(s) 1031568With rubber washer (silicone rubber)

฿ 77.27

HSK WASHER 50 Piece(s) 12 Day(s) 10315610With rubber washer (NBR)

฿ 77.27

HSK WASHER 50 Piece(s) 12 Day(s) 10315610With rubber washer (silicone rubber)

฿ 78.79

HSK WASHER 50 Piece(s) 12 Day(s) 10315612With rubber washer (NBR)

฿ 78.79

HSK WASHER 50 Piece(s) 12 Day(s) 10315612With rubber washer (silicone rubber)

฿ 81.82

HSK WASHER 50 Piece(s) 12 Day(s) 10315615With rubber washer (NBR)

฿ 81.82

HSK WASHER 50 Piece(s) 12 Day(s) 10315615With rubber washer (silicone rubber)

฿ 81.31

HSK WASHER 50 Piece(s) 12 Day(s) 1031586With rubber washer (NBR)

฿ 81.31

HSK WASHER 50 Piece(s) 12 Day(s) 1031586With rubber washer (silicone rubber)

฿ 83.84

HSK WASHER 50 Piece(s) 12 Day(s) 1031588With rubber washer (NBR)

฿ 83.84

HSK WASHER 50 Piece(s) 12 Day(s) 1031588With rubber washer (silicone rubber)

฿ 85.86

HSK WASHER 50 Piece(s) 12 Day(s) 10315810With rubber washer (NBR)

฿ 85.86

HSK WASHER 50 Piece(s) 12 Day(s) 10315810With rubber washer (silicone rubber)

฿ 87.88

HSK WASHER 50 Piece(s) 12 Day(s) 10315812With rubber washer (NBR)

฿ 87.88

HSK WASHER 50 Piece(s) 12 Day(s) 10315812With rubber washer (silicone rubber)

฿ 93.94

HSK WASHER 50 Piece(s) 12 Day(s) 10315815With rubber washer (NBR)

฿ 93.94

HSK WASHER 50 Piece(s) 12 Day(s) 10315815With rubber washer (silicone rubber)

฿ 77.27

HSK WASHER 50 Piece(s) 12 Day(s) 1031866With rubber washer (NBR)

฿ 77.27

HSK WASHER 50 Piece(s) 12 Day(s) 1031866With rubber washer (silicone rubber)

฿ 77.78

HSK WASHER 50 Piece(s) 12 Day(s) 1031868With rubber washer (NBR)

฿ 77.78

HSK WASHER 50 Piece(s) 12 Day(s) 1031868With rubber washer (silicone rubber)

฿ 79.29

HSK WASHER 50 Piece(s) 12 Day(s) 10318610With rubber washer (NBR)

฿ 79.29

HSK WASHER 50 Piece(s) 12 Day(s) 10318610With rubber washer (silicone rubber)

฿ 80.81

HSK WASHER 50 Piece(s) 12 Day(s) 10318612With rubber washer (NBR)

฿ 80.81

HSK WASHER 50 Piece(s) 12 Day(s) 10318612With rubber washer (silicone rubber)

฿ 83.33

HSK WASHER 50 Piece(s) 12 Day(s) 10318615With rubber washer (NBR)

฿ 83.33

HSK WASHER 50 Piece(s) 12 Day(s) 10318615With rubber washer (silicone rubber)

฿ 82.32

HSK WASHER 50 Piece(s) 12 Day(s) 1031886With rubber washer (NBR)

฿ 82.32

HSK WASHER 50 Piece(s) 12 Day(s) 1031886With rubber washer (silicone rubber)

฿ 85.35

HSK WASHER 50 Piece(s) 12 Day(s) 1031888With rubber washer (NBR)

฿ 85.35

HSK WASHER 50 Piece(s) 12 Day(s) 1031888With rubber washer (silicone rubber)

฿ 87.37

HSK WASHER 50 Piece(s) 12 Day(s) 10318810With rubber washer (NBR)

฿ 87.37

HSK WASHER 50 Piece(s) 12 Day(s) 10318810With rubber washer (silicone rubber)

฿ 89.90

HSK WASHER 50 Piece(s) 12 Day(s) 10318812With rubber washer (NBR)

฿ 89.90

HSK WASHER 50 Piece(s) 12 Day(s) 10318812With rubber washer (silicone rubber)

฿ 95.45

HSK WASHER 50 Piece(s) 12 Day(s) 10318815With rubber washer (NBR)

฿ 95.45

HSK WASHER 50 Piece(s) 12 Day(s) 10318815With rubber washer (silicone rubber)

฿ 78.79

HSK WASHER 50 Piece(s) 12 Day(s) 1032066With rubber washer (NBR)

฿ 78.79

HSK WASHER 50 Piece(s) 12 Day(s) 1032066With rubber washer (silicone rubber)

฿ 80.30

HSK WASHER 50 Piece(s) 12 Day(s) 1032068With rubber washer (NBR)

฿ 80.30

HSK WASHER 50 Piece(s) 12 Day(s) 1032068With rubber washer (silicone rubber)

฿ 81.82

HSK WASHER 50 Piece(s) 12 Day(s) 10320610With rubber washer (NBR)

฿ 81.82

HSK WASHER 50 Piece(s) 12 Day(s) 10320610With rubber washer (silicone rubber)

฿ 82.83

HSK WASHER 50 Piece(s) 12 Day(s) 10320612With rubber washer (NBR)

฿ 82.83

HSK WASHER 50 Piece(s) 12 Day(s) 10320612With rubber washer (silicone rubber)

฿ 84.85

HSK WASHER 50 Piece(s) 12 Day(s) 10320615With rubber washer (NBR)

฿ 84.85

HSK WASHER 50 Piece(s) 12 Day(s) 10320615With rubber washer (silicone rubber)

Loading...

Basic Information

Detailed Shape Knurling Mounting Hole Shape Negative Basic Shape Standard (Round)
Material Brass Surface Treatment Chrome Plating Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Washer Integrated Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard Material details Free-cutting brass (C3604BD) Surface treatment details Buff polishing