1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Brass Knurled Knob (Slotted / Flanged / Narrow Body) NB-EB/EB-NB/EB-SR/EB-R

Brass Knurled Knob (Slotted / Flanged / Narrow Body) NB-EB/EB-NB/EB-SR/EB-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 71.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal thread (M)] 3(0.5) / 4(0.7)
[Knurled Knob]
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Micro Black (black coating over nickel base), Micro Black is only applied to the knob part
[Black nylon washer (KW)]
[Material] Nylon 6
[Color] Black
[Heat distortion temperature] 1.82 MPa...65°C
[UL Standard] UL94-HB (Materials)
Silicone rubber washer (SRW)
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50°(Durometer type A), 49° (IRHD reference value)
NBR washer (RW)
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A), 63° (IRHD reference value)

 
Part Number
NB-310BEB
NB-310BEB-NB
NB-310BEB-R
NB-310BEB-SR
NB-310IEB
NB-310IEB-NB
NB-310IEB-R
NB-310IEB-SR
NB-310PEB
NB-310PEB-NB
NB-310PEB-R
NB-310PEB-SR
NB-312BEB
NB-312BEB-NB
NB-312BEB-R
NB-312BEB-SR
NB-312IEB
NB-312IEB-NB
NB-312IEB-R
NB-312IEB-SR
NB-312PEB
NB-312PEB-NB
NB-312PEB-R
NB-312PEB-SR
NB-315BEB
NB-315BEB-NB
NB-315BEB-R
NB-315BEB-SR
NB-315IEB
NB-315IEB-NB
NB-315IEB-R
NB-315IEB-SR
NB-315PEB
NB-315PEB-NB
NB-315PEB-R
NB-315PEB-SR
NB-318BEB
NB-318BEB-NB
NB-318BEB-R
NB-318BEB-SR
NB-318IEB
NB-318IEB-NB
NB-318IEB-R
NB-318IEB-SR
NB-318PEB
NB-318PEB-NB
NB-318PEB-R
NB-318PEB-SR
NB-320BEB
NB-320BEB-NB
NB-320BEB-R
NB-320BEB-SR
NB-320IEB
NB-320IEB-NB
NB-320IEB-R
NB-320IEB-SR
NB-320PEB
NB-320PEB-NB
NB-320PEB-R
NB-320PEB-SR
NB-325BEB
NB-325BEB-NB
NB-325BEB-R
NB-325BEB-SR
NB-325IEB
NB-325IEB-NB
NB-325IEB-R
NB-325IEB-SR
NB-325PEB
NB-325PEB-NB
NB-325PEB-R
NB-325PEB-SR
NB-330BEB
NB-330BEB-NB
NB-330BEB-R
NB-330BEB-SR
NB-330IEB
NB-330IEB-NB
NB-330IEB-R
NB-330IEB-SR
NB-330PEB
NB-330PEB-NB
NB-330PEB-R
NB-330PEB-SR
NB-412JEB
NB-412JEB-NB
NB-412JEB-R
NB-412JEB-SR
NB-412PEB
NB-412PEB-NB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Additional Shape Knob outer diameter D
(ø)
Knob thickness H
(mm)
Washer

฿ 71.72

HSK WASHER 50 Piece(s) 12 Day(s) 10310Standard67Without washer

฿ 75.25

HSK WASHER 50 Piece(s) 12 Day(s) 10310Washer Integrated67With resin washer (black nylon)

฿ 78.79

HSK WASHER 50 Piece(s) 12 Day(s) 10310Washer Integrated67With rubber washer (NBR)

฿ 78.79

HSK WASHER 50 Piece(s) 12 Day(s) 10310Washer Integrated67With rubber washer (silicone rubber)

฿ 76.26

HSK WASHER 50 Piece(s) 12 Day(s) 10310Standard87Without washer

฿ 79.29

HSK WASHER 50 Piece(s) 12 Day(s) 10310Washer Integrated87With resin washer (black nylon)

฿ 82.83

HSK WASHER 50 Piece(s) 12 Day(s) 10310Washer Integrated87With rubber washer (NBR)

฿ 83.33

HSK WASHER 50 Piece(s) 12 Day(s) 10310Washer Integrated87With rubber washer (silicone rubber)

฿ 82.32

HSK WASHER 50 Piece(s) 12 Day(s) 10310Standard108Without washer

฿ 84.85

HSK WASHER 50 Piece(s) 12 Day(s) 10310Washer Integrated108With resin washer (black nylon)

฿ 88.89

HSK WASHER 50 Piece(s) 12 Day(s) 10310Washer Integrated108With rubber washer (NBR)

฿ 89.39

HSK WASHER 50 Piece(s) 12 Day(s) 10310Washer Integrated108With rubber washer (silicone rubber)

฿ 72.22

HSK WASHER 50 Piece(s) 12 Day(s) 10312Standard67Without washer

฿ 76.26

HSK WASHER 50 Piece(s) 12 Day(s) 10312Washer Integrated67With resin washer (black nylon)

฿ 79.29

HSK WASHER 50 Piece(s) 12 Day(s) 10312Washer Integrated67With rubber washer (NBR)

฿ 79.29

HSK WASHER 50 Piece(s) 12 Day(s) 10312Washer Integrated67With rubber washer (silicone rubber)

฿ 77.27

HSK WASHER 50 Piece(s) 12 Day(s) 10312Standard87Without washer

฿ 80.81

HSK WASHER 50 Piece(s) 12 Day(s) 10312Washer Integrated87With resin washer (black nylon)

฿ 84.85

HSK WASHER 50 Piece(s) 12 Day(s) 10312Washer Integrated87With rubber washer (NBR)

฿ 84.85

HSK WASHER 50 Piece(s) 12 Day(s) 10312Washer Integrated87With rubber washer (silicone rubber)

฿ 83.33

HSK WASHER 50 Piece(s) 12 Day(s) 10312Standard108Without washer

฿ 86.36

HSK WASHER 50 Piece(s) 12 Day(s) 10312Washer Integrated108With resin washer (black nylon)

฿ 89.90

HSK WASHER 50 Piece(s) 12 Day(s) 10312Washer Integrated108With rubber washer (NBR)

฿ 90.91

HSK WASHER 50 Piece(s) 12 Day(s) 10312Washer Integrated108With rubber washer (silicone rubber)

฿ 73.23

HSK WASHER 50 Piece(s) 12 Day(s) 10315Standard67Without washer

฿ 76.26

HSK WASHER 50 Piece(s) 12 Day(s) 10315Washer Integrated67With resin washer (black nylon)

฿ 80.30

HSK WASHER 50 Piece(s) 12 Day(s) 10315Washer Integrated67With rubber washer (NBR)

฿ 80.30

HSK WASHER 50 Piece(s) 12 Day(s) 10315Washer Integrated67With rubber washer (silicone rubber)

฿ 78.79

HSK WASHER 50 Piece(s) 12 Day(s) 10315Standard87Without washer

฿ 81.82

HSK WASHER 50 Piece(s) 12 Day(s) 10315Washer Integrated87With resin washer (black nylon)

฿ 85.35

HSK WASHER 50 Piece(s) 12 Day(s) 10315Washer Integrated87With rubber washer (NBR)

฿ 85.86

HSK WASHER 50 Piece(s) 12 Day(s) 10315Washer Integrated87With rubber washer (silicone rubber)

฿ 87.37

HSK WASHER 50 Piece(s) 12 Day(s) 10315Standard108Without washer

฿ 90.40

HSK WASHER 50 Piece(s) 12 Day(s) 10315Washer Integrated108With resin washer (black nylon)

฿ 95.45

HSK WASHER 50 Piece(s) 12 Day(s) 10315Washer Integrated108With rubber washer (NBR)

฿ 95.96

HSK WASHER 50 Piece(s) 12 Day(s) 10315Washer Integrated108With rubber washer (silicone rubber)

฿ 74.24

HSK WASHER 50 Piece(s) 12 Day(s) 10318Standard67Without washer

฿ 77.27

HSK WASHER 50 Piece(s) 12 Day(s) 10318Washer Integrated67With resin washer (black nylon)

฿ 80.81

HSK WASHER 50 Piece(s) 12 Day(s) 10318Washer Integrated67With rubber washer (NBR)

฿ 80.81

HSK WASHER 50 Piece(s) 12 Day(s) 10318Washer Integrated67With rubber washer (silicone rubber)

฿ 80.30

HSK WASHER 50 Piece(s) 12 Day(s) 10318Standard87Without washer

฿ 82.83

HSK WASHER 50 Piece(s) 12 Day(s) 10318Washer Integrated87With resin washer (black nylon)

฿ 86.87

HSK WASHER 50 Piece(s) 12 Day(s) 10318Washer Integrated87With rubber washer (NBR)

฿ 87.37

HSK WASHER 50 Piece(s) 12 Day(s) 10318Washer Integrated87With rubber washer (silicone rubber)

฿ 90.91

HSK WASHER 50 Piece(s) 12 Day(s) 10318Standard108Without washer

฿ 94.95

HSK WASHER 50 Piece(s) 12 Day(s) 10318Washer Integrated108With resin washer (black nylon)

฿ 98.48

HSK WASHER 50 Piece(s) 12 Day(s) 10318Washer Integrated108With rubber washer (NBR)

฿ 99.49

HSK WASHER 50 Piece(s) 12 Day(s) 10318Washer Integrated108With rubber washer (silicone rubber)

฿ 75.25

HSK WASHER 50 Piece(s) 12 Day(s) 10320Standard67Without washer

฿ 78.79

HSK WASHER 50 Piece(s) 12 Day(s) 10320Washer Integrated67With resin washer (black nylon)

฿ 81.82

HSK WASHER 50 Piece(s) 12 Day(s) 10320Washer Integrated67With rubber washer (NBR)

฿ 81.82

HSK WASHER 50 Piece(s) 12 Day(s) 10320Washer Integrated67With rubber washer (silicone rubber)

฿ 82.32

HSK WASHER 50 Piece(s) 12 Day(s) 10320Standard87Without washer

฿ 84.85

HSK WASHER 50 Piece(s) 12 Day(s) 10320Washer Integrated87With resin washer (black nylon)

฿ 88.89

HSK WASHER 50 Piece(s) 12 Day(s) 10320Washer Integrated87With rubber washer (NBR)

฿ 88.89

HSK WASHER 50 Piece(s) 12 Day(s) 10320Washer Integrated87With rubber washer (silicone rubber)

฿ 96.46

HSK WASHER 50 Piece(s) 12 Day(s) 10320Standard108Without washer

฿ 99.49

HSK WASHER 50 Piece(s) 12 Day(s) 10320Washer Integrated108With resin washer (black nylon)

฿ 103.54

HSK WASHER 50 Piece(s) 12 Day(s) 10320Washer Integrated108With rubber washer (NBR)

฿ 104.04

HSK WASHER 50 Piece(s) 12 Day(s) 10320Washer Integrated108With rubber washer (silicone rubber)

฿ 76.77

HSK WASHER 50 Piece(s) 12 Day(s) 10325Standard67Without washer

฿ 80.30

HSK WASHER 50 Piece(s) 12 Day(s) 10325Washer Integrated67With resin washer (black nylon)

฿ 82.83

HSK WASHER 50 Piece(s) 12 Day(s) 10325Washer Integrated67With rubber washer (NBR)

฿ 82.83

HSK WASHER 50 Piece(s) 12 Day(s) 10325Washer Integrated67With rubber washer (silicone rubber)

฿ 84.34

HSK WASHER 50 Piece(s) 12 Day(s) 10325Standard87Without washer

฿ 86.87

HSK WASHER 50 Piece(s) 12 Day(s) 10325Washer Integrated87With resin washer (black nylon)

฿ 90.91

HSK WASHER 50 Piece(s) 12 Day(s) 10325Washer Integrated87With rubber washer (NBR)

฿ 90.91

HSK WASHER 50 Piece(s) 12 Day(s) 10325Washer Integrated87With rubber washer (silicone rubber)

฿ 103.54

HSK WASHER 50 Piece(s) 12 Day(s) 10325Standard108Without washer

฿ 106.57

HSK WASHER 50 Piece(s) 12 Day(s) 10325Washer Integrated108With resin washer (black nylon)

฿ 111.11

HSK WASHER 50 Piece(s) 12 Day(s) 10325Washer Integrated108With rubber washer (NBR)

฿ 111.62

HSK WASHER 50 Piece(s) 12 Day(s) 10325Washer Integrated108With rubber washer (silicone rubber)

฿ 77.78

HSK WASHER 50 Piece(s) 12 Day(s) 10330Standard67Without washer

฿ 81.31

HSK WASHER 50 Piece(s) 12 Day(s) 10330Washer Integrated67With resin washer (black nylon)

฿ 84.34

HSK WASHER 50 Piece(s) 12 Day(s) 10330Washer Integrated67With rubber washer (NBR)

฿ 84.34

HSK WASHER 50 Piece(s) 12 Day(s) 10330Washer Integrated67With rubber washer (silicone rubber)

฿ 86.36

HSK WASHER 50 Piece(s) 12 Day(s) 10330Standard87Without washer

฿ 88.89

HSK WASHER 50 Piece(s) 12 Day(s) 10330Washer Integrated87With resin washer (black nylon)

฿ 94.44

HSK WASHER 50 Piece(s) 12 Day(s) 10330Washer Integrated87With rubber washer (NBR)

฿ 94.95

HSK WASHER 50 Piece(s) 12 Day(s) 10330Washer Integrated87With rubber washer (silicone rubber)

฿ 111.62

HSK WASHER 50 Piece(s) 12 Day(s) 10330Standard108Without washer

฿ 114.14

HSK WASHER 50 Piece(s) 12 Day(s) 10330Washer Integrated108With resin washer (black nylon)

฿ 117.68

HSK WASHER 50 Piece(s) 12 Day(s) 10330Washer Integrated108With rubber washer (NBR)

฿ 118.18

HSK WASHER 50 Piece(s) 12 Day(s) 10330Washer Integrated108With rubber washer (silicone rubber)

฿ 78.79

HSK WASHER 50 Piece(s) 12 Day(s) 10412Standard88Without washer

฿ 81.82

HSK WASHER 50 Piece(s) 12 Day(s) 10412Washer Integrated88With resin washer (black nylon)

฿ 84.85

HSK WASHER 50 Piece(s) 12 Day(s) 10412Washer Integrated88With rubber washer (NBR)

฿ 85.35

HSK WASHER 50 Piece(s) 12 Day(s) 10412Washer Integrated88With rubber washer (silicone rubber)

฿ 86.87

HSK WASHER 50 Piece(s) 12 Day(s) 10412Standard108Without washer

฿ 90.40

HSK WASHER 50 Piece(s) 12 Day(s) 10412Washer Integrated108With resin washer (black nylon)

Loading...

Basic Information

Detailed Shape Knurling Mounting Hole Shape Negative Basic Shape Standard (Round)
Material Brass Surface Treatment Black Nickel Plating Thread Type Metric Coarse
Tip Shape Flat End Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard
Material details Free-cutting brass (C3604BD) Surface treatment details Micro Black (black coating over nickel base)