1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Knurled Knob (Slotted / Flanged / Narrow Body) NB-EC-SR/NB-EC-R (NB-320IEC-R)

HSK WASHER

Brass Knurled Knob (Slotted / Flanged / Narrow Body) NB-EC-SR/NB-EC-R (NB-320IEC-R)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal thread (M)] 3(0.5) / 4(0.7) / 5(0.8) / 6(1.0)
[Silicone rubber washer (SRW)]
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50° (Durometer type A), 49° (IRHD reference value)
[NBR washer (RW)]
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A), 63° (IRHD reference value)

 
Part Number
NB-320IEC-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)
Washer

฿ 89.39

HSK WASHER 50 Piece(s) 12 Day(s) 1032087With rubber washer (NBR)

Loading...

  1. 1

Basic Information

Detailed Shape Knurling Mounting Hole Shape Negative Basic Shape Standard (Round)
Material Brass Surface Treatment Chromate Plating Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Washer Integrated Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard Material details Free-cutting brass (C3604BD) Surface treatment details Buff polishing

Please check the type/dimensions/specifications of the part NB-320IEC-R in the Brass Knurled Knob (Slotted / Flanged / Narrow Body) NB-EC-SR/NB-EC-R series.

Products with similar specification

Part Number
NB-310IEC-SR
NB-310PEC-R
NB-310PEC-SR
NB-320IEC-SR
NB-320PEC-R
NB-320PEC-SR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)
Washer

฿ 80.30

50 Piece(s) 12 Day(s) 1031087With rubber washer (silicone rubber)

฿ 86.87

50 Piece(s) 12 Day(s) 10310108With rubber washer (NBR)

฿ 87.37

50 Piece(s) 12 Day(s) 10310108With rubber washer (silicone rubber)

฿ 89.90

50 Piece(s) 12 Day(s) 1032087With rubber washer (silicone rubber)

฿ 105.05

50 Piece(s) 12 Day(s) 10320108With rubber washer (NBR)

฿ 105.56

50 Piece(s) 12 Day(s) 10320108With rubber washer (silicone rubber)