(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 3(0.5) / 4(0.7) / 5(0.8) / 6(1.0)
[Silicone rubber washer (SRW)]
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50° (Durometer type A), 49° (IRHD reference value)
[NBR washer (RW)]
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A), 63° (IRHD reference value)
Detailed Shape | Knurling | Mounting Hole Shape | Negative | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Brass | Surface Treatment | Nickel Plating | Thread Type | Metric Coarse |
Tip Shape | Flat End | Additional Shape | Washer Integrated | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Application | Standard | Material details | Free-cutting brass (C3604BD) |
Please check the type/dimensions/specifications of the part NB-310BE-R in the Brass Knurled Knob (Slotted / Flanged / Narrow Body) NB-E-SR/NB-E-R series.
Part Number |
---|
NB-310BE-SR |
NB-310IE-R |
NB-310IE-SR |
NB-310PE-R |
NB-310PE-SR |
NB-312BE-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Knob outer diameter D (ø) | Knob thickness H (mm) | Washer |
---|---|---|---|---|---|---|---|---|---|---|
฿ 48.99 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | 6 | 7 | With rubber washer (silicone rubber) | ||
฿ 54.55 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | 8 | 7 | With rubber washer (NBR) | ||
฿ 55.05 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | 8 | 7 | With rubber washer (silicone rubber) | ||
฿ 61.11 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | 10 | 8 | With rubber washer (NBR) | ||
฿ 62.12 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | 10 | 8 | With rubber washer (silicone rubber) | ||
฿ 50.51 | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | 6 | 7 | With rubber washer (NBR) |
How can we improve?
How can we improve?