(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 3(0.5) / 4(0.7) / 5(0.8) / 6(1.0)
[Silicone rubber washer (SRW)]
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50° (Durometer type A), 49° (IRHD reference value)
[NBR washer (RW)]
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A), 63° (IRHD reference value)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Knob outer diameter D (ø) | Knob thickness H (mm) | Washer |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 75.25 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 6 | With rubber washer (NBR) | ||
฿ 75.76 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 6 | With rubber washer (silicone rubber) | ||
฿ 77.27 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 8 | With rubber washer (NBR) | ||
฿ 77.78 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 8 | With rubber washer (silicone rubber) | ||
฿ 79.80 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 10 | With rubber washer (NBR) | ||
฿ 80.30 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 10 | With rubber washer (silicone rubber) | ||
฿ 82.32 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 12 | With rubber washer (NBR) | ||
฿ 82.83 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 12 | With rubber washer (silicone rubber) | ||
฿ 85.86 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 15 | With rubber washer (NBR) | ||
฿ 86.36 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 15 | With rubber washer (silicone rubber) | ||
฿ 69.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 6 | With rubber washer (NBR) | ||
฿ 69.70 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 6 | With rubber washer (silicone rubber) | ||
฿ 70.20 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 8 | With rubber washer (NBR) | ||
฿ 70.20 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 8 | With rubber washer (silicone rubber) | ||
฿ 71.72 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 10 | With rubber washer (NBR) | ||
฿ 71.72 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 10 | With rubber washer (silicone rubber) | ||
฿ 74.24 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 12 | With rubber washer (NBR) | ||
฿ 74.24 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 12 | With rubber washer (silicone rubber) | ||
฿ 77.78 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 15 | With rubber washer (NBR) | ||
฿ 77.78 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 15 | With rubber washer (silicone rubber) | ||
฿ 76.26 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 6 | With rubber washer (NBR) | ||
฿ 76.77 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 6 | With rubber washer (silicone rubber) | ||
฿ 80.30 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 8 | With rubber washer (NBR) | ||
฿ 80.81 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 8 | With rubber washer (silicone rubber) | ||
฿ 82.83 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 10 | With rubber washer (NBR) | ||
฿ 82.83 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 10 | With rubber washer (silicone rubber) | ||
฿ 84.85 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 12 | With rubber washer (NBR) | ||
฿ 84.85 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 12 | With rubber washer (silicone rubber) | ||
฿ 88.89 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 15 | With rubber washer (NBR) | ||
฿ 88.89 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 15 | With rubber washer (silicone rubber) | ||
฿ 70.20 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 6 | With rubber washer (NBR) | ||
฿ 70.20 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 6 | With rubber washer (silicone rubber) | ||
฿ 72.22 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 8 | With rubber washer (NBR) | ||
฿ 72.22 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 8 | With rubber washer (silicone rubber) | ||
฿ 74.24 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 10 | With rubber washer (NBR) | ||
฿ 74.24 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 10 | With rubber washer (silicone rubber) | ||
฿ 76.26 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 12 | With rubber washer (NBR) | ||
฿ 76.26 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 12 | With rubber washer (silicone rubber) | ||
฿ 78.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 15 | With rubber washer (NBR) | ||
฿ 78.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 15 | With rubber washer (silicone rubber) | ||
฿ 79.29 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 6 | With rubber washer (NBR) | ||
฿ 79.80 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 6 | With rubber washer (silicone rubber) | ||
฿ 81.31 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 8 | With rubber washer (NBR) | ||
฿ 81.82 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 8 | With rubber washer (silicone rubber) | ||
฿ 83.84 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 10 | With rubber washer (NBR) | ||
฿ 84.34 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 10 | With rubber washer (silicone rubber) | ||
฿ 86.87 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 12 | With rubber washer (NBR) | ||
฿ 87.37 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 12 | With rubber washer (silicone rubber) | ||
฿ 90.91 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 15 | With rubber washer (NBR) | ||
฿ 90.91 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 15 | With rubber washer (silicone rubber) | ||
฿ 73.23 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 8 | With rubber washer (NBR) | ||
฿ 73.23 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 8 | With rubber washer (silicone rubber) | ||
฿ 76.77 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 10 | With rubber washer (NBR) | ||
฿ 77.27 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 10 | With rubber washer (silicone rubber) | ||
฿ 79.29 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 12 | With rubber washer (NBR) | ||
฿ 79.80 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 12 | With rubber washer (silicone rubber) | ||
฿ 82.32 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 15 | With rubber washer (NBR) | ||
฿ 82.83 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 15 | With rubber washer (silicone rubber) | ||
฿ 81.31 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 8 | With rubber washer (NBR) | ||
฿ 81.82 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 8 | With rubber washer (silicone rubber) | ||
฿ 84.34 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 10 | With rubber washer (NBR) | ||
฿ 84.85 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 10 | With rubber washer (silicone rubber) | ||
฿ 86.87 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 12 | With rubber washer (NBR) | ||
฿ 87.37 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 12 | With rubber washer (silicone rubber) | ||
฿ 94.44 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 15 | With rubber washer (NBR) | ||
฿ 94.44 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 15 | With rubber washer (silicone rubber) | ||
฿ 75.76 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 8 | 8 | With rubber washer (NBR) | ||
฿ 76.26 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 8 | 8 | With rubber washer (silicone rubber) | ||
฿ 78.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 8 | 10 | With rubber washer (NBR) | ||
฿ 78.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 8 | 10 | With rubber washer (silicone rubber) | ||
฿ 80.81 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 8 | 12 | With rubber washer (NBR) | ||
฿ 80.81 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 8 | 12 | With rubber washer (silicone rubber) | ||
฿ 84.85 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 8 | 15 | With rubber washer (NBR) | ||
฿ 84.85 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 8 | 15 | With rubber washer (silicone rubber) | ||
฿ 81.82 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 10 | 8 | With rubber washer (NBR) | ||
฿ 82.83 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 10 | 8 | With rubber washer (silicone rubber) | ||
฿ 86.87 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 10 | 10 | With rubber washer (NBR) | ||
฿ 87.37 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 10 | 10 | With rubber washer (silicone rubber) | ||
฿ 88.89 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 10 | 12 | With rubber washer (NBR) | ||
฿ 89.39 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 10 | 12 | With rubber washer (silicone rubber) | ||
฿ 96.46 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 10 | 15 | With rubber washer (NBR) | ||
฿ 96.46 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 10 | 10 | 15 | With rubber washer (silicone rubber) | ||
฿ 78.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 12 | 8 | 8 | With rubber washer (NBR) | ||
฿ 78.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 12 | 8 | 8 | With rubber washer (silicone rubber) | ||
฿ 80.81 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 12 | 8 | 10 | With rubber washer (NBR) | ||
฿ 80.81 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 12 | 8 | 10 | With rubber washer (silicone rubber) | ||
฿ 82.83 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 12 | 8 | 12 | With rubber washer (NBR) | ||
฿ 83.33 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 12 | 8 | 12 | With rubber washer (silicone rubber) | ||
฿ 86.87 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 12 | 8 | 15 | With rubber washer (NBR) | ||
฿ 87.37 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 4 | 12 | 8 | 15 | With rubber washer (silicone rubber) |
Loading...
Detailed Shape | Knurling | Mounting Hole Shape | Not Provided | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Brass | Surface Treatment | Chromate Plating | Thread Type | Metric Coarse |
Tip Shape | Flat End | Additional Shape | Washer Integrated | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Application | Standard | Material details | Free-cutting brass (C3604BD) | Surface treatment details | Buff polishing |
How can we improve?
How can we improve?