1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Knurled Knob (Flanged) NB-CC-SR/NB-CC-R (Part Number)

Brass Knurled Knob (Flanged) NB-CC-SR/NB-CC-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 61.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal thread (M)] 2.6(0.45) / 3(0.5) / 4(0.7) / 5(0.8) / 6(1.0)
[Silicone rubber washer (SRW)]
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50°(Durometer type A), 49° (IRHD reference value)
[NBR washer (RW)]
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A), 63° (IRHD reference value)

 
Part Number
NB-204BCC-R
NB-204BCC-SR
NB-204ICC-R
NB-204ICC-SR
NB-206BCC-R
NB-206BCC-SR
NB-206ICC-R
NB-206ICC-SR
NB-208BCC-R
NB-208BCC-SR
NB-208ICC-R
NB-208ICC-SR
NB-210BCC-R
NB-210BCC-SR
NB-210ICC-R
NB-210ICC-SR
NB-212BCC-R
NB-212BCC-SR
NB-212ICC-R
NB-212ICC-SR
NB-306BCC-R
NB-306BCC-SR
NB-306JCC-R
NB-306JCC-SR
NB-306PCC-R
NB-306PCC-SR
NB-308BCC-R
NB-308BCC-SR
NB-308JCC-R
NB-308JCC-SR
NB-308PCC-R
NB-308PCC-SR
NB-310BCC-R
NB-310BCC-SR
NB-310JCC-R
NB-310JCC-SR
NB-310PCC-R
NB-310PCC-SR
NB-312BCC-R
NB-312BCC-SR
NB-312JCC-R
NB-312JCC-SR
NB-312PCC-R
NB-312PCC-SR
NB-315BCC-R
NB-315BCC-SR
NB-315JCC-R
NB-315JCC-SR
NB-315PCC-R
NB-315PCC-SR
NB-318BCC-R
NB-318BCC-SR
NB-318JCC-R
NB-318JCC-SR
NB-318PCC-R
NB-318PCC-SR
NB-320BCC-R
NB-320BCC-SR
NB-320JCC-R
NB-320JCC-SR
NB-320PCC-R
NB-320PCC-SR
NB-325BCC-R
NB-325BCC-SR
NB-325JCC-R
NB-325JCC-SR
NB-325PCC-R
NB-325PCC-SR
NB-406JCC-R
NB-406JCC-SR
NB-406PCC-R
NB-406PCC-SR
NB-406VCC-R
NB-406VCC-SR
NB-408JCC-R
NB-408JCC-SR
NB-408PCC-R
NB-408PCC-SR
NB-408VCC-R
NB-408VCC-SR
NB-410JCC-R
NB-410JCC-SR
NB-410PCC-R
NB-410PCC-SR
NB-410VCC-R
NB-410VCC-SR
NB-412JCC-R
NB-412JCC-SR
NB-412PCC-R
NB-412PCC-SR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)
Washer

฿ 61.11

HSK WASHER 50 Piece(s) 12 Day(s) 102.6467With rubber washer (NBR)

฿ 61.62

HSK WASHER 50 Piece(s) 12 Day(s) 102.6467With rubber washer (silicone rubber)

฿ 65.66

HSK WASHER 50 Piece(s) 12 Day(s) 102.6487With rubber washer (NBR)

฿ 66.16

HSK WASHER 50 Piece(s) 12 Day(s) 102.6487With rubber washer (silicone rubber)

฿ 62.12

HSK WASHER 50 Piece(s) 12 Day(s) 102.6667With rubber washer (NBR)

฿ 62.12

HSK WASHER 50 Piece(s) 12 Day(s) 102.6667With rubber washer (silicone rubber)

฿ 66.67

HSK WASHER 50 Piece(s) 12 Day(s) 102.6687With rubber washer (NBR)

฿ 67.17

HSK WASHER 50 Piece(s) 12 Day(s) 102.6687With rubber washer (silicone rubber)

฿ 63.64

HSK WASHER 50 Piece(s) 12 Day(s) 102.6867With rubber washer (NBR)

฿ 64.65

HSK WASHER 50 Piece(s) 12 Day(s) 102.6867With rubber washer (silicone rubber)

฿ 68.69

HSK WASHER 50 Piece(s) 12 Day(s) 102.6887With rubber washer (NBR)

฿ 69.19

HSK WASHER 50 Piece(s) 12 Day(s) 102.6887With rubber washer (silicone rubber)

฿ 65.66

HSK WASHER 50 Piece(s) 12 Day(s) 102.61067With rubber washer (NBR)

฿ 66.16

HSK WASHER 50 Piece(s) 12 Day(s) 102.61067With rubber washer (silicone rubber)

฿ 71.21

HSK WASHER 50 Piece(s) 12 Day(s) 102.61087With rubber washer (NBR)

฿ 71.72

HSK WASHER 50 Piece(s) 12 Day(s) 102.61087With rubber washer (silicone rubber)

฿ 66.67

HSK WASHER 50 Piece(s) 12 Day(s) 102.61267With rubber washer (NBR)

฿ 67.17

HSK WASHER 50 Piece(s) 12 Day(s) 102.61267With rubber washer (silicone rubber)

฿ 73.23

HSK WASHER 50 Piece(s) 12 Day(s) 102.61287With rubber washer (NBR)

฿ 73.23

HSK WASHER 50 Piece(s) 12 Day(s) 102.61287With rubber washer (silicone rubber)

฿ 61.11

HSK WASHER 50 Piece(s) 12 Day(s) 103667With rubber washer (NBR)

฿ 61.11

HSK WASHER 50 Piece(s) 12 Day(s) 103667With rubber washer (silicone rubber)

฿ 67.68

HSK WASHER 50 Piece(s) 12 Day(s) 103688With rubber washer (NBR)

฿ 68.18

HSK WASHER 50 Piece(s) 12 Day(s) 103688With rubber washer (silicone rubber)

฿ 73.23

HSK WASHER 50 Piece(s) 12 Day(s) 1036108With rubber washer (NBR)

฿ 74.24

HSK WASHER 50 Piece(s) 12 Day(s) 1036108With rubber washer (silicone rubber)

฿ 63.13

HSK WASHER 50 Piece(s) 12 Day(s) 103867With rubber washer (NBR)

฿ 63.13

HSK WASHER 50 Piece(s) 12 Day(s) 103867With rubber washer (silicone rubber)

฿ 69.19

HSK WASHER 50 Piece(s) 12 Day(s) 103888With rubber washer (NBR)

฿ 69.70

HSK WASHER 50 Piece(s) 12 Day(s) 103888With rubber washer (silicone rubber)

฿ 76.26

HSK WASHER 50 Piece(s) 12 Day(s) 1038108With rubber washer (NBR)

฿ 76.26

HSK WASHER 50 Piece(s) 12 Day(s) 1038108With rubber washer (silicone rubber)

฿ 65.66

HSK WASHER 50 Piece(s) 12 Day(s) 1031067With rubber washer (NBR)

฿ 65.66

HSK WASHER 50 Piece(s) 12 Day(s) 1031067With rubber washer (silicone rubber)

฿ 71.72

HSK WASHER 50 Piece(s) 12 Day(s) 1031088With rubber washer (NBR)

฿ 71.72

HSK WASHER 50 Piece(s) 12 Day(s) 1031088With rubber washer (silicone rubber)

฿ 77.78

HSK WASHER 50 Piece(s) 12 Day(s) 10310108With rubber washer (NBR)

฿ 78.79

HSK WASHER 50 Piece(s) 12 Day(s) 10310108With rubber washer (silicone rubber)

฿ 65.66

HSK WASHER 50 Piece(s) 12 Day(s) 1031267With rubber washer (NBR)

฿ 65.66

HSK WASHER 50 Piece(s) 12 Day(s) 1031267With rubber washer (silicone rubber)

฿ 74.24

HSK WASHER 50 Piece(s) 12 Day(s) 1031288With rubber washer (NBR)

฿ 74.24

HSK WASHER 50 Piece(s) 12 Day(s) 1031288With rubber washer (silicone rubber)

฿ 80.81

HSK WASHER 50 Piece(s) 12 Day(s) 10312108With rubber washer (NBR)

฿ 81.31

HSK WASHER 50 Piece(s) 12 Day(s) 10312108With rubber washer (silicone rubber)

฿ 67.68

HSK WASHER 50 Piece(s) 12 Day(s) 1031567With rubber washer (NBR)

฿ 67.68

HSK WASHER 50 Piece(s) 12 Day(s) 1031567With rubber washer (silicone rubber)

฿ 76.26

HSK WASHER 50 Piece(s) 12 Day(s) 1031588With rubber washer (NBR)

฿ 76.77

HSK WASHER 50 Piece(s) 12 Day(s) 1031588With rubber washer (silicone rubber)

฿ 83.84

HSK WASHER 50 Piece(s) 12 Day(s) 10315108With rubber washer (NBR)

฿ 84.34

HSK WASHER 50 Piece(s) 12 Day(s) 10315108With rubber washer (silicone rubber)

฿ 69.70

HSK WASHER 50 Piece(s) 12 Day(s) 1031867With rubber washer (NBR)

฿ 69.70

HSK WASHER 50 Piece(s) 12 Day(s) 1031867With rubber washer (silicone rubber)

฿ 79.80

HSK WASHER 50 Piece(s) 12 Day(s) 1031888With rubber washer (NBR)

฿ 80.30

HSK WASHER 50 Piece(s) 12 Day(s) 1031888With rubber washer (silicone rubber)

฿ 87.37

HSK WASHER 50 Piece(s) 12 Day(s) 10318108With rubber washer (NBR)

฿ 87.88

HSK WASHER 50 Piece(s) 12 Day(s) 10318108With rubber washer (silicone rubber)

฿ 72.22

HSK WASHER 50 Piece(s) 12 Day(s) 1032067With rubber washer (NBR)

฿ 72.22

HSK WASHER 50 Piece(s) 12 Day(s) 1032067With rubber washer (silicone rubber)

฿ 81.31

HSK WASHER 50 Piece(s) 12 Day(s) 1032088With rubber washer (NBR)

฿ 81.82

HSK WASHER 50 Piece(s) 12 Day(s) 1032088With rubber washer (silicone rubber)

฿ 90.40

HSK WASHER 50 Piece(s) 12 Day(s) 10320108With rubber washer (NBR)

฿ 90.91

HSK WASHER 50 Piece(s) 12 Day(s) 10320108With rubber washer (silicone rubber)

฿ 74.75

HSK WASHER 50 Piece(s) 12 Day(s) 1032567With rubber washer (NBR)

฿ 74.75

HSK WASHER 50 Piece(s) 12 Day(s) 1032567With rubber washer (silicone rubber)

฿ 85.35

HSK WASHER 50 Piece(s) 12 Day(s) 1032588With rubber washer (NBR)

฿ 85.86

HSK WASHER 50 Piece(s) 12 Day(s) 1032588With rubber washer (silicone rubber)

฿ 96.46

HSK WASHER 50 Piece(s) 12 Day(s) 10325108With rubber washer (NBR)

฿ 97.47

HSK WASHER 50 Piece(s) 12 Day(s) 10325108With rubber washer (silicone rubber)

฿ 70.20

HSK WASHER 50 Piece(s) 12 Day(s) 104688With rubber washer (NBR)

฿ 70.71

HSK WASHER 50 Piece(s) 12 Day(s) 104688With rubber washer (silicone rubber)

฿ 77.27

HSK WASHER 50 Piece(s) 12 Day(s) 1046108With rubber washer (NBR)

฿ 78.79

HSK WASHER 50 Piece(s) 12 Day(s) 1046108With rubber washer (silicone rubber)

฿ 83.84

HSK WASHER 50 Piece(s) 12 Day(s) 1046129With rubber washer (NBR)

฿ 84.85

HSK WASHER 50 Piece(s) 12 Day(s) 1046129With rubber washer (silicone rubber)

฿ 72.22

HSK WASHER 50 Piece(s) 12 Day(s) 104888With rubber washer (NBR)

฿ 72.73

HSK WASHER 50 Piece(s) 12 Day(s) 104888With rubber washer (silicone rubber)

฿ 80.81

HSK WASHER 50 Piece(s) 12 Day(s) 1048108With rubber washer (NBR)

฿ 81.31

HSK WASHER 50 Piece(s) 12 Day(s) 1048108With rubber washer (silicone rubber)

฿ 86.87

HSK WASHER 50 Piece(s) 12 Day(s) 1048129With rubber washer (NBR)

฿ 87.37

HSK WASHER 50 Piece(s) 12 Day(s) 1048129With rubber washer (silicone rubber)

฿ 75.25

HSK WASHER 50 Piece(s) 12 Day(s) 1041088With rubber washer (NBR)

฿ 75.76

HSK WASHER 50 Piece(s) 12 Day(s) 1041088With rubber washer (silicone rubber)

฿ 82.32

HSK WASHER 50 Piece(s) 12 Day(s) 10410108With rubber washer (NBR)

฿ 82.83

HSK WASHER 50 Piece(s) 12 Day(s) 10410108With rubber washer (silicone rubber)

฿ 88.89

HSK WASHER 50 Piece(s) 12 Day(s) 10410129With rubber washer (NBR)

฿ 89.39

HSK WASHER 50 Piece(s) 12 Day(s) 10410129With rubber washer (silicone rubber)

฿ 76.26

HSK WASHER 50 Piece(s) 12 Day(s) 1041288With rubber washer (NBR)

฿ 76.77

HSK WASHER 50 Piece(s) 12 Day(s) 1041288With rubber washer (silicone rubber)

฿ 84.85

HSK WASHER 50 Piece(s) 12 Day(s) 10412108With rubber washer (NBR)

฿ 85.86

HSK WASHER 50 Piece(s) 12 Day(s) 10412108With rubber washer (silicone rubber)

Loading...

Basic Information

Detailed Shape Knurling Mounting Hole Shape Not Provided Basic Shape Standard (Round)
Material Brass Surface Treatment Chrome Plating Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Washer Integrated Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard Material details Free-cutting brass (C3604BD) Surface treatment details Buff polishing