1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Knurled Knob (Flanged) NB-C-SR/NB-C-R (Part Number)

Brass Knurled Knob (Flanged) NB-C-SR/NB-C-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 39.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal thread (M)] 2.6(0.45) / 3(0.5) / 4(0.7) / 5(0.8) / 6(1.0)
[Silicone rubber washer (SRW)]
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50° (Durometer type A), 49° (IRHD reference value)
NBR washer (RW)
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A), 63° (IRHD reference value)

 
Part Number
NB-204BC-R
NB-204BC-SR
NB-204IC-R
NB-204IC-SR
NB-206BC-R
NB-206BC-SR
NB-206IC-R
NB-206IC-SR
NB-208BC-R
NB-208BC-SR
NB-208IC-R
NB-208IC-SR
NB-210BC-R
NB-210BC-SR
NB-210IC-R
NB-210IC-SR
NB-212BC-R
NB-212BC-SR
NB-212IC-R
NB-212IC-SR
NB-306BC-R
NB-306BC-SR
NB-306JC-R
NB-306JC-SR
NB-306PC-R
NB-306PC-SR
NB-308BC-R
NB-308BC-SR
NB-308JC-R
NB-308JC-SR
NB-308PC-R
NB-308PC-SR
NB-310BC-R
NB-310BC-SR
NB-310JC-R
NB-310JC-SR
NB-310PC-R
NB-310PC-SR
NB-312BC-R
NB-312BC-SR
NB-312JC-R
NB-312JC-SR
NB-312PC-R
NB-312PC-SR
NB-315BC-R
NB-315BC-SR
NB-315JC-R
NB-315JC-SR
NB-315PC-R
NB-315PC-SR
NB-318BC-R
NB-318BC-SR
NB-318JC-R
NB-318JC-SR
NB-318PC-R
NB-318PC-SR
NB-320BC-R
NB-320BC-SR
NB-320JC-R
NB-320JC-SR
NB-320PC-R
NB-320PC-SR
NB-325BC-R
NB-325BC-SR
NB-325JC-R
NB-325JC-SR
NB-325PC-R
NB-325PC-SR
NB-406JC-R
NB-406JC-SR
NB-406PC-R
NB-406PC-SR
NB-406VC-R
NB-406VC-SR
NB-408JC-R
NB-408JC-SR
NB-408PC-R
NB-408PC-SR
NB-408VC-R
NB-408VC-SR
NB-410JC-R
NB-410JC-SR
NB-410PC-R
NB-410PC-SR
NB-410VC-R
NB-410VC-SR
NB-412JC-R
NB-412JC-SR
NB-412PC-R
NB-412PC-SR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)

฿ 39.39

HSK WASHER 50 Piece(s) 12 Day(s) 102.6467

฿ 39.90

HSK WASHER 50 Piece(s) 12 Day(s) 102.6467

฿ 43.43

HSK WASHER 50 Piece(s) 12 Day(s) 102.6487

฿ 43.94

HSK WASHER 50 Piece(s) 12 Day(s) 102.6487

฿ 39.90

HSK WASHER 50 Piece(s) 12 Day(s) 102.6667

฿ 40.40

HSK WASHER 50 Piece(s) 12 Day(s) 102.6667

฿ 43.94

HSK WASHER 50 Piece(s) 12 Day(s) 102.6687

฿ 44.44

HSK WASHER 50 Piece(s) 12 Day(s) 102.6687

฿ 41.41

HSK WASHER 50 Piece(s) 12 Day(s) 102.6867

฿ 41.41

HSK WASHER 50 Piece(s) 12 Day(s) 102.6867

฿ 45.45

HSK WASHER 50 Piece(s) 12 Day(s) 102.6887

฿ 45.96

HSK WASHER 50 Piece(s) 12 Day(s) 102.6887

฿ 41.92

HSK WASHER 50 Piece(s) 12 Day(s) 102.61067

฿ 41.92

HSK WASHER 50 Piece(s) 12 Day(s) 102.61067

฿ 46.46

HSK WASHER 50 Piece(s) 12 Day(s) 102.61087

฿ 46.46

HSK WASHER 50 Piece(s) 12 Day(s) 102.61087

฿ 42.42

HSK WASHER 50 Piece(s) 12 Day(s) 102.61267

฿ 42.93

HSK WASHER 50 Piece(s) 12 Day(s) 102.61267

฿ 48.48

HSK WASHER 50 Piece(s) 12 Day(s) 102.61287

฿ 48.99

HSK WASHER 50 Piece(s) 12 Day(s) 102.61287

฿ 39.90

HSK WASHER 50 Piece(s) 12 Day(s) 103667

฿ 39.90

HSK WASHER 50 Piece(s) 12 Day(s) 103667

฿ 43.94

HSK WASHER 50 Piece(s) 12 Day(s) 103688

฿ 44.44

HSK WASHER 50 Piece(s) 12 Day(s) 103688

฿ 48.48

HSK WASHER 50 Piece(s) 12 Day(s) 1036108

฿ 48.99

HSK WASHER 50 Piece(s) 12 Day(s) 1036108

฿ 40.40

HSK WASHER 50 Piece(s) 12 Day(s) 103867

฿ 40.40

HSK WASHER 50 Piece(s) 12 Day(s) 103867

฿ 45.45

HSK WASHER 50 Piece(s) 12 Day(s) 103888

฿ 45.96

HSK WASHER 50 Piece(s) 12 Day(s) 103888

฿ 49.49

HSK WASHER 50 Piece(s) 12 Day(s) 1038108

฿ 50.51

HSK WASHER 50 Piece(s) 12 Day(s) 1038108

฿ 41.41

HSK WASHER 50 Piece(s) 12 Day(s) 1031067

฿ 41.41

HSK WASHER 50 Piece(s) 12 Day(s) 1031067

฿ 46.46

HSK WASHER 50 Piece(s) 12 Day(s) 1031088

฿ 46.97

HSK WASHER 50 Piece(s) 12 Day(s) 1031088

฿ 51.52

HSK WASHER 50 Piece(s) 12 Day(s) 10310108

฿ 52.02

HSK WASHER 50 Piece(s) 12 Day(s) 10310108

฿ 41.92

HSK WASHER 50 Piece(s) 12 Day(s) 1031267

฿ 41.92

HSK WASHER 50 Piece(s) 12 Day(s) 1031267

฿ 47.98

HSK WASHER 50 Piece(s) 12 Day(s) 1031288

฿ 47.98

HSK WASHER 50 Piece(s) 12 Day(s) 1031288

฿ 53.03

HSK WASHER 50 Piece(s) 12 Day(s) 10312108

฿ 53.54

HSK WASHER 50 Piece(s) 12 Day(s) 10312108

฿ 42.93

HSK WASHER 50 Piece(s) 12 Day(s) 1031567

฿ 42.93

HSK WASHER 50 Piece(s) 12 Day(s) 1031567

฿ 48.99

HSK WASHER 50 Piece(s) 12 Day(s) 1031588

฿ 49.49

HSK WASHER 50 Piece(s) 12 Day(s) 1031588

฿ 54.55

HSK WASHER 50 Piece(s) 12 Day(s) 10315108

฿ 55.05

HSK WASHER 50 Piece(s) 12 Day(s) 10315108

฿ 43.94

HSK WASHER 50 Piece(s) 12 Day(s) 1031867

฿ 43.94

HSK WASHER 50 Piece(s) 12 Day(s) 1031867

฿ 51.01

HSK WASHER 50 Piece(s) 12 Day(s) 1031888

฿ 51.52

HSK WASHER 50 Piece(s) 12 Day(s) 1031888

฿ 58.08

HSK WASHER 50 Piece(s) 12 Day(s) 10318108

฿ 58.59

HSK WASHER 50 Piece(s) 12 Day(s) 10318108

฿ 44.95

HSK WASHER 50 Piece(s) 12 Day(s) 1032067

฿ 44.95

HSK WASHER 50 Piece(s) 12 Day(s) 1032067

฿ 53.03

HSK WASHER 50 Piece(s) 12 Day(s) 1032088

฿ 53.54

HSK WASHER 50 Piece(s) 12 Day(s) 1032088

฿ 61.11

HSK WASHER 50 Piece(s) 12 Day(s) 10320108

฿ 61.11

HSK WASHER 50 Piece(s) 12 Day(s) 10320108

฿ 45.96

HSK WASHER 50 Piece(s) 12 Day(s) 1032567

฿ 45.96

HSK WASHER 50 Piece(s) 12 Day(s) 1032567

฿ 54.55

HSK WASHER 50 Piece(s) 12 Day(s) 1032588

฿ 55.05

HSK WASHER 50 Piece(s) 12 Day(s) 1032588

฿ 63.13

HSK WASHER 50 Piece(s) 12 Day(s) 10325108

฿ 64.65

HSK WASHER 50 Piece(s) 12 Day(s) 10325108

฿ 45.45

HSK WASHER 50 Piece(s) 12 Day(s) 104688

฿ 45.96

HSK WASHER 50 Piece(s) 12 Day(s) 104688

฿ 50.51

HSK WASHER 50 Piece(s) 12 Day(s) 1046108

฿ 51.52

HSK WASHER 50 Piece(s) 12 Day(s) 1046108

฿ 56.57

HSK WASHER 50 Piece(s) 12 Day(s) 1046129

฿ 57.07

HSK WASHER 50 Piece(s) 12 Day(s) 1046129

฿ 46.46

HSK WASHER 50 Piece(s) 12 Day(s) 104888

฿ 46.97

HSK WASHER 50 Piece(s) 12 Day(s) 104888

฿ 52.02

HSK WASHER 50 Piece(s) 12 Day(s) 1048108

฿ 52.53

HSK WASHER 50 Piece(s) 12 Day(s) 1048108

฿ 58.59

HSK WASHER 50 Piece(s) 12 Day(s) 1048129

฿ 59.09

HSK WASHER 50 Piece(s) 12 Day(s) 1048129

฿ 47.98

HSK WASHER 50 Piece(s) 12 Day(s) 1041088

฿ 47.98

HSK WASHER 50 Piece(s) 12 Day(s) 1041088

฿ 54.04

HSK WASHER 50 Piece(s) 12 Day(s) 10410108

฿ 54.55

HSK WASHER 50 Piece(s) 12 Day(s) 10410108

฿ 60.61

HSK WASHER 50 Piece(s) 12 Day(s) 10410129

฿ 61.11

HSK WASHER 50 Piece(s) 12 Day(s) 10410129

฿ 48.99

HSK WASHER 50 Piece(s) 12 Day(s) 1041288

฿ 49.49

HSK WASHER 50 Piece(s) 12 Day(s) 1041288

฿ 55.56

HSK WASHER 50 Piece(s) 12 Day(s) 10412108

฿ 56.57

HSK WASHER 50 Piece(s) 12 Day(s) 10412108

Loading...

Basic Information

Detailed Shape Knurling Mounting Hole Shape Not Provided Basic Shape Standard (Round)
Material Brass Surface Treatment Nickel Plating Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Washer Integrated Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard Washer With rubber washer (silicone rubber) Material details Free-cutting brass (C3604BD)