(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 3(0.5) / 4(0.7)
[Knurled Knob]
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Micro Black (black coating over nickel base), Micro Black is only applied to the knob part
[Black nylon washer (KW)]
[Material] Nylon 6
[Color] Black
[Heat distortion temperature] 1.82 MPa...65°C
[UL Standard] UL94-HB (Materials)
Silicone rubber washer (SRW)
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50°(Durometer type A), 49° (IRHD reference value)
NBR washer (RW)
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A), 63° (IRHD reference value)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Additional Shape | Knob outer diameter D (ø) | Knob thickness H (mm) | Washer |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 70.71 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 6 | Standard | 6 | 7 | Without washer | ||
฿ 74.24 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 6 | Washer Integrated | 6 | 7 | With resin washer (black nylon) | ||
฿ 76.77 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 6 | Washer Integrated | 6 | 7 | With rubber washer (NBR) | ||
฿ 76.77 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 6 | Washer Integrated | 6 | 7 | With rubber washer (silicone rubber) | ||
฿ 74.24 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 6 | Standard | 8 | 7 | Without washer | ||
฿ 76.77 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 6 | Washer Integrated | 8 | 7 | With resin washer (black nylon) | ||
฿ 81.31 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 6 | Washer Integrated | 8 | 7 | With rubber washer (NBR) | ||
฿ 81.31 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 6 | Washer Integrated | 8 | 7 | With rubber washer (silicone rubber) | ||
฿ 76.77 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 6 | Standard | 10 | 8 | Without washer | ||
฿ 80.81 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 6 | Washer Integrated | 10 | 8 | With resin washer (black nylon) | ||
฿ 84.34 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 6 | Washer Integrated | 10 | 8 | With rubber washer (NBR) | ||
฿ 84.85 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 6 | Washer Integrated | 10 | 8 | With rubber washer (silicone rubber) | ||
฿ 71.21 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 8 | Standard | 6 | 7 | Without washer | ||
฿ 74.24 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 8 | Washer Integrated | 6 | 7 | With resin washer (black nylon) | ||
฿ 77.78 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 8 | Washer Integrated | 6 | 7 | With rubber washer (NBR) | ||
฿ 77.78 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 8 | Washer Integrated | 6 | 7 | With rubber washer (silicone rubber) | ||
฿ 75.25 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 8 | Standard | 8 | 7 | Without washer | ||
฿ 78.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 8 | Washer Integrated | 8 | 7 | With resin washer (black nylon) | ||
฿ 82.32 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 8 | Washer Integrated | 8 | 7 | With rubber washer (NBR) | ||
฿ 82.83 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 8 | Washer Integrated | 8 | 7 | With rubber washer (silicone rubber) | ||
฿ 78.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 8 | Standard | 10 | 8 | Without washer | ||
฿ 81.82 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 8 | Washer Integrated | 10 | 8 | With resin washer (black nylon) | ||
฿ 85.86 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 8 | Washer Integrated | 10 | 8 | With rubber washer (NBR) | ||
฿ 86.36 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 8 | Washer Integrated | 10 | 8 | With rubber washer (silicone rubber) | ||
฿ 71.72 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Standard | 6 | 7 | Without washer | ||
฿ 75.25 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Washer Integrated | 6 | 7 | With resin washer (black nylon) | ||
฿ 78.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Washer Integrated | 6 | 7 | With rubber washer (NBR) | ||
฿ 78.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Washer Integrated | 6 | 7 | With rubber washer (silicone rubber) | ||
฿ 76.26 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Standard | 8 | 7 | Without washer | ||
฿ 79.80 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Washer Integrated | 8 | 7 | With resin washer (black nylon) | ||
฿ 83.33 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Washer Integrated | 8 | 7 | With rubber washer (NBR) | ||
฿ 83.84 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Washer Integrated | 8 | 7 | With rubber washer (silicone rubber) | ||
฿ 80.81 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Standard | 10 | 8 | Without washer | ||
฿ 83.33 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Washer Integrated | 10 | 8 | With resin washer (black nylon) | ||
฿ 87.37 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Washer Integrated | 10 | 8 | With rubber washer (NBR) | ||
฿ 87.88 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 10 | Washer Integrated | 10 | 8 | With rubber washer (silicone rubber) | ||
฿ 72.22 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | Standard | 6 | 7 | Without washer | ||
฿ 75.76 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | Washer Integrated | 6 | 7 | With resin washer (black nylon) | ||
฿ 79.29 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | Washer Integrated | 6 | 7 | With rubber washer (NBR) | ||
฿ 79.29 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | Washer Integrated | 6 | 7 | With rubber washer (silicone rubber) | ||
฿ 77.27 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | Standard | 8 | 7 | Without washer | ||
฿ 80.81 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | Washer Integrated | 8 | 7 | With resin washer (black nylon) | ||
฿ 84.85 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | Washer Integrated | 8 | 7 | With rubber washer (NBR) | ||
฿ 84.85 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | Washer Integrated | 8 | 7 | With rubber washer (silicone rubber) | ||
฿ 82.32 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | Standard | 10 | 8 | Without washer | ||
฿ 84.85 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | Washer Integrated | 10 | 8 | With resin washer (black nylon) | ||
฿ 88.89 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | Washer Integrated | 10 | 8 | With rubber washer (NBR) | ||
฿ 89.39 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | Washer Integrated | 10 | 8 | With rubber washer (silicone rubber) | ||
฿ 73.23 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | Standard | 6 | 7 | Without washer | ||
฿ 76.26 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | Washer Integrated | 6 | 7 | With resin washer (black nylon) | ||
฿ 79.80 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | Washer Integrated | 6 | 7 | With rubber washer (NBR) | ||
฿ 79.80 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | Washer Integrated | 6 | 7 | With rubber washer (silicone rubber) | ||
฿ 78.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | Standard | 8 | 7 | Without washer | ||
฿ 81.82 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | Washer Integrated | 8 | 7 | With resin washer (black nylon) | ||
฿ 85.35 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | Washer Integrated | 8 | 7 | With rubber washer (NBR) | ||
฿ 85.86 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | Washer Integrated | 8 | 7 | With rubber washer (silicone rubber) | ||
฿ 83.84 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | Standard | 10 | 8 | Without washer | ||
฿ 86.87 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | Washer Integrated | 10 | 8 | With resin washer (black nylon) | ||
฿ 90.40 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | Washer Integrated | 10 | 8 | With rubber washer (NBR) | ||
฿ 90.91 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | Washer Integrated | 10 | 8 | With rubber washer (silicone rubber) | ||
฿ 74.24 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | Standard | 6 | 7 | Without washer | ||
฿ 77.27 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | Washer Integrated | 6 | 7 | With resin washer (black nylon) | ||
฿ 80.81 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | Washer Integrated | 6 | 7 | With rubber washer (NBR) | ||
฿ 80.81 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | Washer Integrated | 6 | 7 | With rubber washer (silicone rubber) | ||
฿ 80.81 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | Standard | 8 | 7 | Without washer | ||
฿ 83.33 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | Washer Integrated | 8 | 7 | With resin washer (black nylon) | ||
฿ 86.87 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | Washer Integrated | 8 | 7 | With rubber washer (NBR) | ||
฿ 87.37 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | Washer Integrated | 8 | 7 | With rubber washer (silicone rubber) | ||
฿ 86.36 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | Standard | 10 | 8 | Without washer | ||
฿ 88.89 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | Washer Integrated | 10 | 8 | With resin washer (black nylon) | ||
฿ 94.44 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | Washer Integrated | 10 | 8 | With rubber washer (NBR) | ||
฿ 94.95 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | Washer Integrated | 10 | 8 | With rubber washer (silicone rubber) | ||
฿ 75.25 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | Standard | 6 | 7 | Without washer | ||
฿ 78.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | Washer Integrated | 6 | 7 | With resin washer (black nylon) | ||
฿ 81.82 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | Washer Integrated | 6 | 7 | With rubber washer (NBR) | ||
฿ 81.82 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | Washer Integrated | 6 | 7 | With rubber washer (silicone rubber) | ||
฿ 82.32 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | Standard | 8 | 7 | Without washer | ||
฿ 84.85 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | Washer Integrated | 8 | 7 | With resin washer (black nylon) | ||
฿ 88.89 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | Washer Integrated | 8 | 7 | With rubber washer (NBR) | ||
฿ 88.89 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | Washer Integrated | 8 | 7 | With rubber washer (silicone rubber) | ||
฿ 88.89 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | Standard | 10 | 8 | Without washer | ||
฿ 91.41 | HSK WASHER | 50 Piece(s) | 10 Day(s) | 10 | 3 | 20 | Washer Integrated | 10 | 8 | With resin washer (black nylon) | ||
฿ 96.97 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | Washer Integrated | 10 | 8 | With rubber washer (NBR) | ||
฿ 97.47 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | Washer Integrated | 10 | 8 | With rubber washer (silicone rubber) | ||
฿ 76.26 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 25 | Standard | 6 | 7 | Without washer | ||
฿ 79.80 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 25 | Washer Integrated | 6 | 7 | With resin washer (black nylon) | ||
฿ 82.83 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 25 | Washer Integrated | 6 | 7 | With rubber washer (NBR) | ||
฿ 82.83 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 25 | Washer Integrated | 6 | 7 | With rubber washer (silicone rubber) | ||
฿ 83.84 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 25 | Standard | 8 | 7 | Without washer | ||
฿ 86.87 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 3 | 25 | Washer Integrated | 8 | 7 | With resin washer (black nylon) |
Loading...
Detailed Shape | Knurling | Mounting Hole Shape | Negative | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Brass | Surface Treatment | Black Nickel Plating | Thread Type | Metric Coarse |
Tip Shape | Flat End | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
Material details | Free-cutting brass (C3604BD) | Surface treatment details | Micro Black (black coating over nickel base) |
How can we improve?
How can we improve?