(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 2.6(0.45) / 3(0.5) / 4(0.7) / 5(0.8) / 6(1.0)
[Silicone rubber washer (SRW)]
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50° (Durometer type A), 49° (IRHD reference value)
NBR washer (RW)
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A), 63° (IRHD reference value)
Part Number |
---|
NB-620ZBC-R |
NB-620ZBC-SR |
NB-625VBC-R |
NB-625VBC-SR |
NB-625ZBC-R |
NB-625ZBC-SR |
NB-630VBC-R |
NB-630VBC-SR |
NB-630ZBC-R |
NB-630ZBC-SR |
NB-635VBC-R |
NB-635VBC-SR |
NB-635ZBC-R |
NB-635ZBC-SR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Knob outer diameter D (ø) | Knob thickness H (mm) | Washer |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 132.32 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 20 | 16 | 9 | With rubber washer (NBR) | ||
฿ 133.84 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 20 | 16 | 9 | With rubber washer (silicone rubber) | ||
฿ 128.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 12 | 9 | With rubber washer (NBR) | ||
฿ 128.79 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 12 | 9 | With rubber washer (silicone rubber) | ||
฿ 142.42 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 16 | 9 | With rubber washer (NBR) | ||
฿ 143.43 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 25 | 16 | 9 | With rubber washer (silicone rubber) | ||
฿ 137.37 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 12 | 9 | With rubber washer (NBR) | ||
฿ 137.88 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 12 | 9 | With rubber washer (silicone rubber) | ||
฿ 152.53 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 16 | 9 | With rubber washer (NBR) | ||
฿ 154.55 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 30 | 16 | 9 | With rubber washer (silicone rubber) | ||
฿ 147.98 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 12 | 9 | With rubber washer (NBR) | ||
฿ 148.48 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 12 | 9 | With rubber washer (silicone rubber) | ||
฿ 162.63 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 16 | 9 | With rubber washer (NBR) | ||
฿ 164.65 | HSK WASHER | 50 Piece(s) | 12 Day(s) | 10 | 6 | 35 | 16 | 9 | With rubber washer (silicone rubber) |
Loading...
Detailed Shape | Knurling | Mounting Hole Shape | Negative | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Brass | Surface Treatment | Chromate Plating | Thread Type | Metric Coarse |
Tip Shape | Flat End | Additional Shape | Washer Integrated | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Application | Standard | Material details | Free-cutting brass (C3604BD) | Surface treatment details | Buff polishing |
How can we improve?
How can we improve?