(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 2.6(0.45) / 3(0.5) / 4(0.7) / 5(0.8) / 6(1.0)
[Silicone rubber washer (SRW)]
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50° (Durometer type A), 49° (IRHD reference value)
NBR washer (RW)
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A), 63° (IRHD reference value)
Detailed Shape | Knurling | Mounting Hole Shape | Negative | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Brass | Surface Treatment | Nickel Plating | Thread Type | Metric Coarse |
Tip Shape | Flat End | Additional Shape | Washer Integrated | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Application | Standard | Material details | Free-cutting brass (C3604BD) |
Please check the type/dimensions/specifications of the part NB-208BB-R in the Brass Knurled Knob (Slotted/Flanged) NB-B-SR/NB-B-R series.
Part Number |
---|
NB-204IB-SR |
NB-206BB-R |
NB-206BB-SR |
NB-208BB-SR |
NB-208IB-R |
NB-208IB-SR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Knob outer diameter D (ø) | Knob thickness H (mm) | Washer |
---|---|---|---|---|---|---|---|---|---|---|
฿ 51.01 | 50 Piece(s) | 12 Day(s) | 10 | 2.6 | 7 | 8 | 7 | With rubber washer (silicone rubber) | ||
฿ 47.47 | 50 Piece(s) | 12 Day(s) | 10 | 2.6 | 6 | 6 | 7 | With rubber washer (NBR) | ||
฿ 47.47 | 50 Piece(s) | 12 Day(s) | 10 | 2.6 | 6 | 6 | 7 | With rubber washer (silicone rubber) | ||
฿ 48.48 | 50 Piece(s) | 12 Day(s) | 10 | 2.6 | 8 | 6 | 7 | With rubber washer (silicone rubber) | ||
฿ 54.04 | 50 Piece(s) | 12 Day(s) | 10 | 2.6 | 8 | 8 | 7 | With rubber washer (NBR) | ||
฿ 54.04 | 50 Piece(s) | 12 Day(s) | 10 | 2.6 | 8 | 8 | 7 | With rubber washer (silicone rubber) |
How can we improve?
How can we improve?