(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread (M)] 2.6(0.45) / 3(0.5) / 4(0.7) / 5(0.8) / 6(1.0)
Silicone rubber washer (SRW)
[Material] Silicone rubber
[Color] Translucent
[Hardness] 50° (Durometer type A), 49° (IRHD reference value)
NBR Washer (RW)
[Material] NBR
[Color] Black
[Hardness] 70° (Durometer type A), 63° (IRHD reference value)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Knob outer diameter D (ø) | Knob thickness H (mm) | Washer |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 81.82 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | 8 | 8 | With rubber washer (silicone rubber) | ||
฿ 57.58 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | 8 | 8 | With rubber washer (NBR) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | 8 | 10 | With rubber washer (NBR) | ||
฿ 59.60 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | 10 | 12 | With rubber washer (NBR) | ||
฿ 61.62 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | 8 | 15 | With rubber washer (NBR) | ||
฿ 62.12 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 12 | 8 | 15 | With rubber washer (silicone rubber) | ||
฿ 50.51 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 6 | 3 | With rubber washer (NBR) | ||
฿ 50.51 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 6 | 3 | With rubber washer (silicone rubber) | ||
฿ 52.53 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 6 | 6 | With rubber washer (NBR) | ||
฿ 52.53 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 6 | 6 | With rubber washer (silicone rubber) | ||
฿ 52.53 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 6 | 8 | With rubber washer (NBR) | ||
฿ 53.54 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 6 | 10 | With rubber washer (NBR) | ||
฿ 54.55 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 6 | 12 | With rubber washer (NBR) | ||
฿ 55.05 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 6 | 15 | With rubber washer (NBR) | ||
฿ 54.04 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 3 | With rubber washer (NBR) | ||
฿ 54.55 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 3 | With rubber washer (silicone rubber) | ||
฿ 58.08 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 6 | With rubber washer (NBR) | ||
฿ 58.59 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 6 | With rubber washer (silicone rubber) | ||
฿ 83.84 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 6 | 10 | With rubber washer (silicone rubber) | ||
฿ 84.34 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 8 | With rubber washer (silicone rubber) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 8 | With rubber washer (NBR) | ||
฿ 60.10 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 10 | With rubber washer (NBR) | ||
฿ 61.11 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 10 | 12 | With rubber washer (NBR) | ||
฿ 63.13 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 15 | With rubber washer (NBR) | ||
฿ 63.13 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 15 | 8 | 15 | With rubber washer (silicone rubber) | ||
฿ 51.52 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 3 | With rubber washer (NBR) | ||
฿ 52.02 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 3 | With rubber washer (silicone rubber) | ||
฿ 52.53 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 6 | With rubber washer (NBR) | ||
฿ 53.03 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 6 | With rubber washer (silicone rubber) | ||
฿ 53.54 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 8 | With rubber washer (NBR) | ||
฿ 54.55 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 10 | With rubber washer (NBR) | ||
฿ 55.05 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 12 | With rubber washer (NBR) | ||
฿ 56.57 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 15 | With rubber washer (NBR) | ||
฿ 57.07 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 3 | With rubber washer (NBR) | ||
฿ 57.07 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 3 | With rubber washer (silicone rubber) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 6 | With rubber washer (NBR) | ||
฿ 59.60 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 6 | With rubber washer (silicone rubber) | ||
฿ 84.85 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 6 | 10 | With rubber washer (silicone rubber) | ||
฿ 85.35 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 8 | With rubber washer (silicone rubber) | ||
฿ 60.61 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 8 | With rubber washer (NBR) | ||
฿ 61.62 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 10 | With rubber washer (NBR) | ||
฿ 62.63 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 10 | 12 | With rubber washer (NBR) | ||
฿ 64.65 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 15 | With rubber washer (NBR) | ||
฿ 65.15 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 18 | 8 | 15 | With rubber washer (silicone rubber) | ||
฿ 52.53 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 3 | With rubber washer (NBR) | ||
฿ 52.53 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 3 | With rubber washer (silicone rubber) | ||
฿ 53.54 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 6 | With rubber washer (NBR) | ||
฿ 54.04 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 6 | With rubber washer (silicone rubber) | ||
฿ 54.55 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 8 | With rubber washer (NBR) | ||
฿ 55.05 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 10 | With rubber washer (NBR) | ||
฿ 57.07 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 12 | With rubber washer (NBR) | ||
฿ 56.57 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 15 | With rubber washer (NBR) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 3 | With rubber washer (NBR) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 3 | With rubber washer (silicone rubber) | ||
฿ 60.61 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 6 | With rubber washer (NBR) | ||
฿ 61.11 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 6 | With rubber washer (silicone rubber) | ||
฿ 86.87 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 6 | 10 | With rubber washer (silicone rubber) | ||
฿ 87.37 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 8 | With rubber washer (silicone rubber) | ||
฿ 61.62 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 8 | With rubber washer (NBR) | ||
฿ 63.13 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 10 | With rubber washer (NBR) | ||
฿ 64.65 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 10 | 12 | With rubber washer (NBR) | ||
฿ 65.66 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 15 | With rubber washer (NBR) | ||
฿ 66.16 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 20 | 8 | 15 | With rubber washer (silicone rubber) | ||
฿ 54.04 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 25 | 6 | 3 | With rubber washer (NBR) | ||
฿ 54.55 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 25 | 6 | 3 | With rubber washer (silicone rubber) | ||
฿ 61.11 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 25 | 8 | 3 | With rubber washer (NBR) | ||
฿ 61.62 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 3 | 25 | 8 | 3 | With rubber washer (silicone rubber) | ||
฿ 52.02 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 6 | 8 | 4 | With rubber washer (NBR) | ||
฿ 52.53 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 6 | 8 | 4 | With rubber washer (silicone rubber) | ||
฿ 57.07 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 6 | 10 | 4 | With rubber washer (NBR) | ||
฿ 57.07 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 6 | 10 | 4 | With rubber washer (silicone rubber) | ||
฿ 53.03 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 4 | With rubber washer (NBR) | ||
฿ 53.54 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 4 | With rubber washer (silicone rubber) | ||
฿ 56.57 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 8 | With rubber washer (NBR) | ||
฿ 57.07 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 8 | With rubber washer (silicone rubber) | ||
฿ 57.58 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 10 | With rubber washer (NBR) | ||
฿ 58.08 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 10 | With rubber washer (silicone rubber) | ||
฿ 58.59 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 12 | With rubber washer (NBR) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 12 | With rubber washer (silicone rubber) | ||
฿ 45.95 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 15 | With rubber washer (NBR) | ||
฿ 61.11 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 8 | 15 | With rubber washer (silicone rubber) | ||
฿ 58.59 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 4 | With rubber washer (NBR) | ||
฿ 59.09 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 4 | With rubber washer (silicone rubber) | ||
฿ 61.62 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 8 | With rubber washer (NBR) | ||
฿ 62.12 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 8 | With rubber washer (silicone rubber) | ||
฿ 63.64 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 10 | With rubber washer (NBR) | ||
฿ 64.65 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 10 | With rubber washer (silicone rubber) | ||
฿ 65.66 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 12 | With rubber washer (NBR) | ||
฿ 66.16 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 12 | With rubber washer (silicone rubber) | ||
฿ 67.68 | HSK KNURLED NUT | 50 Piece(s) | 12 Day(s) | 10 | 4 | 8 | 10 | 15 | With rubber washer (NBR) |
Loading...
Detailed Shape | Knurling | Mounting Hole Shape | Negative | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Brass | Surface Treatment | Nickel Plating | Thread Type | Metric Coarse |
Tip Shape | Flat End | Additional Shape | Washer Integrated | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Application | Standard | Material details | Free-cutting brass (C3604BD) |
How can we improve?
How can we improve?