(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread Diameter (M)] 3 (0.5) / 4 (0.7)
[Main Body]
[Materials] Free-cutting steel (SUM)
[Treatment] Trivalent chrome chromate treatment
[Spring Washer]
[Materials] Steel (SWRH62)
[Treatment] Trivalent chrome chromate treatment
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Trivalent Chromate | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Material Details | Main body: free-cutting steel (SUM); Spring washer: steel (SWRH62) | Details of Surface Treatment | Trivalent chrome chromate treatment |
Please check the type/dimensions/specifications of the part WSF-445SWE in the Steel Spacer With SW (Hexagonal) / WSF-SWE series.
Part Number |
---|
WSF-307SWE |
WSF-308SWE |
WSF-310SWE |
WSF-312SWE |
WSF-315SWE |
WSF-450SWE |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Wrench Flats B (mm) | Length L (mm) | Screw Diameter |
---|---|---|---|---|---|---|---|---|
฿ 35.35 | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 7 | M3 | ||
฿ 35.35 | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 8 | M3 | ||
฿ 37.37 | 50 Piece(s) | 12 Day(s) | 10 | 5.5 | 10 | M3 | ||
฿ 37.37 | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 12 | M3 | ||
฿ 39.90 | 50 Piece(s) | 10 Day(s) | 10 | 5.5 | 15 | M3 | ||
฿ 59.60 | 50 Piece(s) | 10 Day(s) | 10 | 7 | 50 | M4 |
How can we improve?
How can we improve?